Micro Motors
micro-motors
PTFF-K20 Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 15L x 8W x 6Hmm, 2.5~4.0V /Asset/PTFF-K20.jpg
PTFF-M20 Precious Metal Brushed Direct Current (DC) Micro Motors
(3) Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 15L x 10W x 8Hmm, 1.2~4.0V /Asset/PTFF-M20-1.jpg
PTFF-N20 Precious Metal Brushed Direct Current (DC) Micro Motors
(2) Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 15L x 12W x 10Hmm, 1.5~4.0V /Asset/PTFF-N20-1.jpg
PTRF-020T Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 17D x 18Lmm, 2.0~5.0V /Asset/PTRF-020T-1.jpg
PTFF-030P Precious Metal Brushed Direct Current (DC) Micro Motors
(2) Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 19L x 16W x 12Hmm, 1.0~6.0V /Asset/PTFF-030P-1.jpg
PTFF-031 Precious Metal Brushed Direct Current (DC) Micro Motors
(3) Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 20L x 14W x 12Hmm, 2.0~4.0V /Asset/PTFF-031-1.jpg
PTFF-032 Precious Metal Brushed Direct Current (DC) Micro Motors
(3) Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 18L x 14W x 12Hmm, 2.0~6.0V /Asset/PTFF-032-1.jpg
PTFF-050SH Precious Metal Brushed Direct Current (DC) Micro Motors
(2) Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 27L x 16W x 12Hmm, 1.5~9.0V /Asset/PTFF-050SH-1.jpg
PTFF-050SB Precious Metal Brushed Direct Current (DC) Micro Motors
(2) Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 27L x 16W x 12Hmm, 1.0~11.5V /Asset/PTFF-050SB-1.jpg
PTFF-130SM Precious Metal Brushed Direct Current (DC) Micro Motors
(3) Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 25L x 20W x 15Hmm, 1.0~12.0V /Asset/PTFF-130SM-1.jpg
PTFE-130SA Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 25L x 20W x 15Hmm, 9.0~15.0V /Asset/PTFE-130SA.jpg
PTFF-180SM Precious Metal Brushed Direct Current (DC) Micro Motors
(2) Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 32L x 20W x 15Hmm, 1.0~12.0V /Asset/PTFF-180SM-1.jpg
PTRE-260SA Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 24D x 27Lmm, 2.0~4.0V /Asset/PTRE-260SA-1.jpg
PTRE-280SA Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 24D x 31Lmm, 4.5~7.5V /Asset/PTRE-280SA-1.jpg
PTRF-300C Precious Metal Brushed Direct Current (DC) Micro Motors
(4) Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 24D x 13Lmm, 0.5~6.0V /Asset/PTRF-300C-1.jpg
PTRF-310TA Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 24D x 18Lmm, 1.0~6.0V /Asset/PTRF-310TA-1.jpg
PTRF-330T Precious Metal Brushed Direct Current (DC) Micro Motors
(4) Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 24D x 18Lmm, 1.2~8.0V /Asset/PTRF-330T-1.jpg
PTRF-356C Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 24D x 8Lmm, 1.0~4.5V /Asset/PTRF-356C-1.jpg
PTRF-370C Precious Metal Brushed Direct Current (DC) Micro Motors
(3) Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 24D x 31Lmm, 3.0~12.0V /Asset/PTRF-370C-1.jpg
PTRF-400C Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 24D x 9Lmm, 1.0~6.0V /Asset/PTRF-400C-1.jpg
PTFS-050SH Carbon Brushed Direct Current (DC) Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 27L x 16W x 12Lmm, 2.0~6.0V /Asset/PTFS-050SH-1.jpg
PTFC-130SA Carbon Brushed Direct Current (DC) Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 25L x 20W x 15Lmm, 9.0~15.0V /Asset/PTFC-130SA-1.jpg
PTFS-130SA Carbon Brushed Direct Current (DC) Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 25L x 20W x 15Lmm, 9.0~15.0V /Asset/PTFS-130SA-1.jpg
PTFS-130SM Carbon Brushed Direct Current (DC) Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 25L x 20W x 15Lmm, 6.0~24.0V /Asset/PTFS-130SM-1.jpg
PTFS-180SM Carbon Brushed Direct Current (DC) Micro Motors
(2) Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 32L x 20W x 15Lmm, 6.0~24.0V /Asset/PTFS-180SM-1.jpg
PTFS-260SA Carbon Brushed Direct Current (DC) Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 27L x 24W x 20Lmm, 9.0~15.0V /Asset/PTFS-260SA-1.jpg
PTRS-260SA Carbon Brushed Direct Current (DC) Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 24D x 27Lmm, 9.0~15.0V /Asset/PTRS-260SA-1.jpg
PTFS-280SA Carbon Brushed Direct Current (DC) Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 31L x 24W x 19Lmm, 10.0~15.0V /Asset/PTFS-280SA-1.jpg
PTRS-280SA Carbon Brushed Direct Current (DC) Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 24D x 31Lmm, 9.0~15.0V /Asset/PTRS-280SA-1.jpg
PTRS-360SA Carbon Brushed Direct Current (DC) Micro Motors
(2) Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 28D x 33Lmm, 4.0~25.0V /Asset/PTRS-360SA-1.jpg
PTRS-360SM Carbon Brushed Direct Current (DC) Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 28D x 33Lmm, 3.0~8.0V /Asset/PTRS-360SM-1.jpg
PTRS-365SA Carbon Brushed Direct Current (DC) Micro Motors
(2) Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 28D x 33Lmm, 12.0~37.0V /Asset/PTRS-365A-1.jpg
PTRS-365SM Carbon Brushed Direct Current (DC) Micro Motors
(3) Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 28D x 33Lmm, 6.0~36.0V /Asset/PTRS-365SM-1.jpg
PTRS-370CM Carbon Brushed Direct Current (DC) Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 24D x 31Lmm, 18.0~30.0V /Asset/PTRS-370CM-1.jpg
PTRS-370SM Carbon Brushed Direct Current (DC) Micro Motors
(2) Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 24D x 31Lmm, 4.5~10.0V /Asset/PTRS-370SM-1.jpg
PTRS-380SA Carbon Brushed Direct Current (DC) Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 28D x 38Lmm, 12.0~30.0V /Asset/PTRS-380SA-1.jpg
PTRS-380SM Carbon Brushed Direct Current (DC) Micro Motors
(2) Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 28D x 38Lmm, 1.0~30.0V /Asset/PTRS-380SM-1.jpg
PTRS-385SA Carbon Brushed Direct Current (DC) Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 28D x 38Lmm, 9.0~24.0V /Asset/PTRS-385SA-1.jpg
PTRS-385SM Carbon Brushed Direct Current (DC) Micro Motors
(2) Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 28D x 38Lmm, 12.0~30.0V /Asset/PTRS-385SM-1.jpg
PTRS-390SA Carbon Brushed Direct Current (DC) Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 28D x 47Lmm, 22.0~26.0V /Asset/PTRS-390SA-1.jpg
PTRS-390SM Carbon Brushed Direct Current (DC) Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 28D x 47Lmm, 21.0~27.0V /Asset/PTRS-390SM-1.jpg
PTRS-395SA Carbon Brushed Direct Current (DC) Micro Motors
(2) Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 29D x 47Lmm, 8.0~15.0V /Asset/PTRS-395SA-1.jpg
PTRS-395SM Carbon Brushed Direct Current (DC) Micro Motors
(2) Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 28D x 47Lmm, 15.0~30.0V /Asset/PTRS-395SM-1.jpg
PTRS-540SA Carbon Brushed Direct Current (DC) Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 38D x 50Lmm, 8.0~16.0V /Asset/PTRS-540SA-1.jpg
PTRS-540SM Carbon Brushed Direct Current (DC) Micro Motors
(2) Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 38D x 50Lmm, 4.5~32.0V /Asset/PTRS-540SM-1.jpg
PTRS-545SA Carbon Brushed Direct Current (DC) Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 38D x 50Lmm, 8.0~16.0V /Asset/PTRS-545SA-1.jpg
PTRS-545SM Carbon Brushed Direct Current (DC) Micro Motors
(2) Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 38D x 50Lmm, 4.5~32.0V /Asset/PTRS-545SM-1.jpg
PTRS-550SA Carbon Brushed Direct Current (DC) Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 38D x 57Lmm, 10.0~18.0V /Asset/PTRS-550SA-1.jpg
PTRS-550SM Carbon Brushed Direct Current (DC) Micro Motors
(2) Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 38D x 57Lmm, 3.6~9.6V /Asset/PTRS-550SM-1.jpg
PTRS-555SA Carbon Brushed Direct Current (DC) Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 38D x 57Lmm, 10.0~18.0V /Asset/PTRS-555SA-1.jpg
PTRS-555SM Carbon Brushed Direct Current (DC) Micro Motors
(3) Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 38D x 57Lmm, 9.6~30.0V /Asset/PTRS-555SM-1.jpg
PTRS-750SH Carbon Brushed Direct Current (DC) Micro Motors
(3) Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 44D x 60Lmm, 6.0~18.0V /Asset/PTRS-750SH-1.jpg
PTRS-755SH Carbon Brushed Direct Current (DC) Micro Motors
(3) Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 44D x 60Lmm, 9.0~20.0V /Asset/PTRS-755SH-1.jpg
PTRS-770PH Carbon Brushed Direct Current (DC) Micro Motors
(2) Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 44D x 67Lmm, 9.0~24.0V /Asset/PTRS-770PH-1.jpg
PTRS-775PH Carbon Brushed Direct Current (DC) Micro Motors
(3) Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 44D x 67Lmm, 9.0~20.0V /Asset/PTRS-775PH-1.jpg
PT1020-20-00/PT1027-00-10/PT1034-03-15 Coin Vibration Direct Current (DC) Micro Motors
(3) Coin Vibration DC Motors are compact and easy to install and use, and are commonly installed using a permanent self-adhesive. They have no external moving parts and can be used in mobile phones, scanners, medical applications and industrial products. 10D x 2.0~3.4Hmm, 3.0V /Asset/PT1020-20-00-PT1027-00-10-PT1034-03-15.jpg
PT0408-111-Q/PT0610-111-Q/PT0612-111-Q Coreless Direct Current (DC) Micro Motors
(3) Coreless Brushed DC Motors are small, lightweight, energy efficient, and generate low electrical noise and EMI, making them ideal for robotics, electronics, small pumps, medical devices, and office equipment. These motors have good controllability and their structure ensures greater mechanical strength and can reach very high speeds. Select models can also include vibration capabilities making them ideal for compact electronics and medical equipment. 4~6D x 8~12Lmm, 2.5~3.4V /Asset/PT0408-111-Q-PT0610-111-Q-PT0612-111-Q.jpg
PT0614-111-Q/PT0615-111-Q/PT0713-111-Q Coreless Direct Current (DC) Micro Motors
(3) Coreless Brushed DC Motors are small, lightweight, energy efficient, and generate low electrical noise and EMI, making them ideal for robotics, electronics, small pumps, medical devices, and office equipment. These motors have good controllability and their structure ensures greater mechanical strength and can reach very high speeds. Select models can also include vibration capabilities making them ideal for compact electronics and medical equipment. 6~7D x 13~15Lmm, 1.5~3.4V /Asset/PT0614-111-Q-PT0615-111-Q-PT0713-111-Q.jpg
PT0716-111-Q/PT0720-111-Q/PT0820-111-Q Coreless Direct Current (DC) Micro Motors
(3) Coreless Brushed DC Motors are small, lightweight, energy efficient, and generate low electrical noise and EMI, making them ideal for robotics, electronics, small pumps, medical devices, and office equipment. These motors have good controllability and their structure ensures greater mechanical strength and can reach very high speeds. Select models can also include vibration capabilities making them ideal for compact electronics and medical equipment. 7~8D x 16~20Lmm, 2.4~3.7V /Asset/PT0716-111-Q-PT0720-111-Q-PT0820-111-Q.jpg
PT1015-111-Q/PT1215-111-Q/PT1718-111-Q Coreless Direct Current (DC) Micro Motors
(3) Coreless Brushed DC Motors are small, lightweight, energy efficient, and generate low electrical noise and EMI, making them ideal for robotics, electronics, small pumps, medical devices, and office equipment. These motors have good controllability and their structure ensures greater mechanical strength and can reach very high speeds. Select models can also include vibration capabilities making them ideal for compact electronics and medical equipment. 10~17D x 15~18Lmm, 4.5~6.0V /Asset/PT1015-111-Q-PT1215-111-Q-PT1718-111-Q.jpg
PT0408-211-027/PT0408-111-017/PT0408-111-095 Coreless Direct Current (DC) Micro Motors
(3) Coreless Brushed DC Motors are small, lightweight, energy efficient, and generate low electrical noise and EMI, making them ideal for robotics, electronics, small pumps, medical devices, and office equipment. These motors have good controllability and their structure ensures greater mechanical strength and can reach very high speeds. Select models can also include vibration capabilities making them ideal for compact electronics and medical equipment. 8L x 4.6~4.8W x 4.8~4.9H, 4D x 8L, 3.0V /Asset/PT0408-211-027-PT0408-111-017-PT0408-111-095.jpg