PTRS-370SM Carbon Brushed Direct Current (DC) Micro Motors
Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 24D x 31Lmm, 4.5~10.0V
Model Number |
Item Name |
Housing Length |
Shaft Length |
Speed (No Load) |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTRS-370SM-2862 | N/A 14375 Revolutions Per Minute (rpm) Speed (At Maximum Efficiency) Carbon Brushed Direct Current (DC) Micro Motor | Housing Length N/A 31 mm1.22 in | Shaft Length N/A 45 mm1.77 in | Speed (No Load) N/A 16873 rpm | QUOTE |
Add To Cart
Request Quote |
| PTRS-370SM-2967 | N/A 16340 Revolutions Per Minute (rpm) Speed (At Maximum Efficiency) Carbon Brushed Direct Current (DC) Micro Motor | Housing Length N/A 31 mm1.22 in | Shaft Length N/A 45 mm1.77 in | Speed (No Load) N/A 18826 rpm | QUOTE |
Add To Cart
Request Quote |


