PT0716-111-Q/PT0720-111-Q/PT0820-111-Q Coreless Direct Current (DC) Micro Motors
Micro Motors
Coreless Brushed DC Motors are small, lightweight, energy efficient, and generate low electrical noise and EMI, making them ideal for robotics, electronics, small pumps, medical devices, and office equipment. These motors have good controllability and their structure ensures greater mechanical strength and can reach very high speeds. Select models can also include vibration capabilities making them ideal for compact electronics and medical equipment. 7~8D x 16~20Lmm, 2.4~3.7V
Model Number |
Item Name |
Shaft Length |
Speed (No Load) |
Rated Speed |
List Price |
Operating Temperature |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| PT0716-111-Q | N/A 26000 Revolutions Per Minute (rpm) Rated Speed Coreless Direct Current (DC) Micro Motor | Shaft Length N/A 22.4 to 25.0 mm0.88 to 0.98 in | Speed (No Load) N/A 42000 rpm | Rated Speed N/A 26000 rpm | QUOTE | Operating Temperature N/A -20-60 ºC |
Add To Cart
Request Quote |
| PT0720-111-Q | N/A 33000 Revolutions Per Minute (rpm) Rated Speed Coreless Direct Current (DC) Micro Motor | Shaft Length N/A 22.4 to 25.0 mm0.88 to 0.98 in | Speed (No Load) N/A 51000 rpm | Rated Speed N/A 33000 rpm | QUOTE | Operating Temperature N/A -20-60 ºC |
Add To Cart
Request Quote |
| PT0820-111-Q | N/A 10000 Revolutions Per Minute (rpm) Rated Speed Coreless Direct Current (DC) Micro Motor | Shaft Length N/A 22.4 to 25.0 mm0.88 to 0.98 in | Speed (No Load) N/A 20000 rpm | Rated Speed N/A 10000 rpm | QUOTE | Operating Temperature N/A -20-60 ºC |
Add To Cart
Request Quote |


