PT0614-111-Q/PT0615-111-Q/PT0713-111-Q Coreless Direct Current (DC) Micro Motors
Micro Motors
Coreless Brushed DC Motors are small, lightweight, energy efficient, and generate low electrical noise and EMI, making them ideal for robotics, electronics, small pumps, medical devices, and office equipment. These motors have good controllability and their structure ensures greater mechanical strength and can reach very high speeds. Select models can also include vibration capabilities making them ideal for compact electronics and medical equipment. 6~7D x 13~15Lmm, 1.5~3.4V
Model Number |
Item Name |
Shaft Length |
Speed (No Load) |
Rated Speed |
List Price |
Operating Temperature |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| PT0614-111-Q | N/A 24000 Revolutions Per Minute (rpm) Rated Speed Coreless Direct Current (DC) Micro Motor | Shaft Length N/A 15.5 to 18.1 mm0.61 to 0.71 in | Speed (No Load) N/A 38000 rpm | Rated Speed N/A 24000 rpm | QUOTE | Operating Temperature N/A -20-60 ºC |
Add To Cart
Request Quote |
| PT0615-111-Q | N/A 26500 Revolutions Per Minute (rpm) Rated Speed Coreless Direct Current (DC) Micro Motor | Shaft Length N/A 15.5 to 18.1 mm0.61 to 0.71 in | Speed (No Load) N/A 48000 rpm | Rated Speed N/A 26500 rpm | QUOTE | Operating Temperature N/A -20-60 ºC |
Add To Cart
Request Quote |
| PT0713-111-Q | N/A 5000 Revolutions Per Minute (rpm) Rated Speed Coreless Direct Current (DC) Micro Motor | Shaft Length N/A 15.5 to 18.1 mm0.61 to 0.71 in | Speed (No Load) N/A 8500 rpm | Rated Speed N/A 5000 rpm | QUOTE | Operating Temperature N/A -20-60 ºC |
Add To Cart
Request Quote |


