PTFF-180SM Precious Metal Brushed Direct Current (DC) Micro Motors
Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 32L x 20W x 15Hmm, 1.0~12.0V
Model Number |
Item Name |
Housing Length |
Shaft Length |
Speed (No Load) |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTFF-180SM-2657 | N/A 6400 Revolutions Per Minute (rpm) Speed (At Maximum Efficiency) Precious Metal Brushed Direct Current (DC) Micro Motor | Housing Length N/A 32 mm1.26 in | Shaft Length N/A 42 mm1.65 in | Speed (No Load) N/A 7700 rpm | QUOTE |
Add To Cart
Request Quote |
| PTFF-180SM-10320 | N/A 5300 Revolutions Per Minute (rpm) Speed (At Maximum Efficiency) Precious Metal Brushed Direct Current (DC) Micro Motor | Housing Length N/A 32 mm1.26 in | Shaft Length N/A 42 mm1.65 in | Speed (No Load) N/A 6500 rpm | QUOTE |
Add To Cart
Request Quote |


