PT1015-111-Q/PT1215-111-Q/PT1718-111-Q Coreless Direct Current (DC) Micro Motors
Micro Motors
Coreless Brushed DC Motors are small, lightweight, energy efficient, and generate low electrical noise and EMI, making them ideal for robotics, electronics, small pumps, medical devices, and office equipment. These motors have good controllability and their structure ensures greater mechanical strength and can reach very high speeds. Select models can also include vibration capabilities making them ideal for compact electronics and medical equipment. 10~17D x 15~18Lmm, 4.5~6.0V
Model Number |
Item Name |
Shaft Length |
Speed (No Load) |
Rated Speed |
List Price |
Operating Temperature |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| PT1015-111-Q | N/A 24000 Revolutions Per Minute (rpm) Speed (No Load) Coreless Direct Current (DC) Micro Motor | Shaft Length N/A 21.5 to 22.0 mm0.85 to 0.87 in | Speed (No Load) N/A 24000 rpm | Rated Speed N/A 15000 rpm | QUOTE | Operating Temperature N/A -20-60 ºC |
Add To Cart
Request Quote |
| PT1215-111-Q | N/A 17500 Revolutions Per Minute (rpm) Speed (No Load) Coreless Direct Current (DC) Micro Motor | Shaft Length N/A 21.5 to 22.0 mm0.85 to 0.87 in | Speed (No Load) N/A 17500 rpm | Rated Speed N/A 13200 rpm | QUOTE | Operating Temperature N/A -20-60 ºC |
Add To Cart
Request Quote |
| PT1718-111-Q | N/A 18000 Revolutions Per Minute (rpm) Speed (No Load) Coreless Direct Current (DC) Micro Motor | Shaft Length N/A 21.5 to 22.0 mm0.85 to 0.87 in | Speed (No Load) N/A 18000 rpm | Rated Speed N/A 15000 rpm | QUOTE | Operating Temperature N/A -20-60 ºC |
Add To Cart
Request Quote |


