PT0408-111-Q/PT0610-111-Q/PT0612-111-Q Coreless Direct Current (DC) Micro Motors
Micro Motors
Coreless Brushed DC Motors are small, lightweight, energy efficient, and generate low electrical noise and EMI, making them ideal for robotics, electronics, small pumps, medical devices, and office equipment. These motors have good controllability and their structure ensures greater mechanical strength and can reach very high speeds. Select models can also include vibration capabilities making them ideal for compact electronics and medical equipment. 4~6D x 8~12Lmm, 2.5~3.4V
Model Number |
Item Name |
Shaft Length |
Speed (No Load) |
Current (No Load) |
List Price |
Operating Temperature |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| PT0408-111-Q | N/A 15000 Revolutions Per Minute (rpm) Rated Speed Coreless Direct Current (DC) Micro Motor | Shaft Length N/A 12.3 to 18.1 mm0.48 to 0.71 in | Speed (No Load) N/A 42000 rpm | Current (No Load) N/A 35 mA | QUOTE | Operating Temperature N/A -20-60 ºC |
Add To Cart
Request Quote |
| PT0610-111-Q | N/A 13000 Revolutions Per Minute (rpm) Rated Speed Coreless Direct Current (DC) Micro Motor | Shaft Length N/A 12.3 to 18.1 mm0.48 to 0.71 in | Speed (No Load) N/A 26000 rpm | Current (No Load) N/A 30 mA | QUOTE | Operating Temperature N/A -20-60 ºC |
Add To Cart
Request Quote |
| PT0612-111-Q | N/A 36000 Revolutions Per Minute (rpm) Rated Speed Coreless Direct Current (DC) Micro Motor | Shaft Length N/A 12.3 to 18.1 mm0.48 to 0.71 in | Speed (No Load) N/A 46000 rpm | Current (No Load) N/A 75 mA | QUOTE | Operating Temperature N/A -20-60 ºC |
Add To Cart
Request Quote |


