PTFF-031 Precious Metal Brushed Direct Current (DC) Micro Motors
Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 20L x 14W x 12Hmm, 2.0~4.0V
Model Number |
Item Name |
Housing Length |
Shaft Length |
Speed (No Load) |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTFF-031-12120 | N/A 748 Revolutions Per Minute (rpm) Speed (At Maximum Efficiency) Precious Metal Brushed Direct Current (DC) Micro Motor | Housing Length N/A 20 mm0.79 in | Shaft Length N/A 25.7 mm1.01 in | Speed (No Load) N/A 9954 rpm | QUOTE |
Add To Cart
Request Quote |
| PTFF-031-12130 | N/A 6480 Revolutions Per Minute (rpm) Speed (At Maximum Efficiency) Precious Metal Brushed Direct Current (DC) Micro Motor | Housing Length N/A 20 mm0.79 in | Shaft Length N/A 25.7 mm1.01 in | Speed (No Load) N/A 8430 rpm | QUOTE |
Add To Cart
Request Quote |
| PTFF-031-14100 | N/A 10300 Revolutions Per Minute (rpm) Speed (At Maximum Efficiency) Precious Metal Brushed Direct Current (DC) Micro Motor | Housing Length N/A 20 mm0.79 in | Shaft Length N/A 25.7 mm1.01 in | Speed (No Load) N/A 12600 rpm | QUOTE |
Add To Cart
Request Quote |


