PTRF-300C Precious Metal Brushed Direct Current (DC) Micro Motors
Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 24D x 13Lmm, 0.5~6.0V
Clear
Filter
Diameter (mm)
At Least:No More Than:
Available Range: 24 to 24
Available Range: 24 to 24
Diameter (in)
At Least:No More Than:
Available Range: 0.94 to 0.94
Available Range: 0.94 to 0.94
Shaft Length (mm)
At Least:No More Than:
Available Range: 15.7 to 15.7
Available Range: 15.7 to 15.7
Shaft Length (in)
At Least:No More Than:
Available Range: 0.62 to 0.62
Available Range: 0.62 to 0.62
Speed (No Load) (rpm)
At Least:No More Than:
Available Range: 3000 to 3700
Available Range: 3000 to 3700
Output Power (At Maximum Efficiency) (Watts)
At Least:No More Than:
Available Range: 0.11 to 0.16
Available Range: 0.11 to 0.16
Voltage (V)
Model Number |
Item Name |
Housing Length |
Shaft Length |
Speed (No Load) |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTRF-300C-14270 | N/A 0.032 Ampere (A) Current (No Load) Precious Metal Brushed Direct Current (DC) Micro Motor | Housing Length N/A 13 mm0.51 in | Shaft Length N/A 15.7 mm0.62 in | Speed (No Load) N/A 3500 rpm | QUOTE |
Add To Cart
Request Quote |
| PTRF-300C-10460 | N/A 0.030 Ampere (A) Current (No Load) Precious Metal Brushed Direct Current (DC) Micro Motor | Housing Length N/A 13 mm0.51 in | Shaft Length N/A 15.7 mm0.62 in | Speed (No Load) N/A 3500 rpm | QUOTE |
Add To Cart
Request Quote |
| PTRF-300C-12350 | N/A 0.028 Ampere (A) Current (No Load) Precious Metal Brushed Direct Current (DC) Micro Motor | Housing Length N/A 13 mm0.51 in | Shaft Length N/A 15.7 mm0.62 in | Speed (No Load) N/A 3700 rpm | QUOTE |
Add To Cart
Request Quote |
| PTRF-300C-11400 | N/A 0.015 Ampere (A) Current (No Load) Precious Metal Brushed Direct Current (DC) Micro Motor | Housing Length N/A 13 mm0.51 in | Shaft Length N/A 15.7 mm0.62 in | Speed (No Load) N/A 3000 rpm | QUOTE |
Add To Cart
Request Quote |


