PTRS-395SM Carbon Brushed Direct Current (DC) Micro Motors
Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications. 28D x 47Lmm, 15.0~30.0V
Model Number |
Item Name |
Housing Length |
Shaft Length |
Speed (No Load) |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTRS-395SM-15140 | N/A 6420 Revolutions Per Minute (rpm) Speed (At Maximum Efficiency) Carbon Brushed Direct Current (DC) Micro Motor | Housing Length N/A 47 mm1.85 in | Shaft Length N/A 75.0 mm2.95 in | Speed (No Load) N/A 7450 rpm | QUOTE |
Add To Cart
Request Quote |
| PTRS-395SM-12230 | N/A 3100 Revolutions Per Minute (rpm) Speed (At Maximum Efficiency) Carbon Brushed Direct Current (DC) Micro Motor | Housing Length N/A 47 mm1.85 in | Shaft Length N/A 75.0 mm2.95 in | Speed (No Load) N/A 3800 rpm | QUOTE |
Add To Cart
Request Quote |


