PT0610-111-P3/PT0612-111-P3/PT0614-111-P3 Coreless Direct Current (DC) Micro Motors
Micro Motors
Coreless Brushed DC Motors are small, lightweight, energy efficient, and generate low electrical noise and EMI, making them ideal for robotics, electronics, small pumps, medical devices, and office equipment. These motors have good controllability and their structure ensures greater mechanical strength and can reach very high speeds. Select models can also include vibration capabilities making them ideal for compact electronics and medical equipment. 6D x 10~14Lmm, 3.0V
Model Number |
Item Name |
Operating Voltage (VDC) |
Rated Speed |
Rated Current |
List Price |
Operating Temperature |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| PT0610-111-P3 | N/A 70 Milliampere (mA) Rated Current Coreless Direct Current (DC) Micro Motor | Operating Voltage (VDC) N/A 2.0 to 3.5 V | Rated Speed N/A 11000 rpm | Rated Current N/A 70 mA | QUOTE | Operating Temperature N/A -20-60 ºC |
Add To Cart
Request Quote |
| PT0612-111-P3 | N/A 40 Milliampere (mA) Rated Current Coreless Direct Current (DC) Micro Motor | Operating Voltage (VDC) N/A 2.0 to 3.5 V | Rated Speed N/A 10000 rpm | Rated Current N/A 40 mA | QUOTE | Operating Temperature N/A -20-60 ºC |
Add To Cart
Request Quote |
| PT0614-111-P3 | N/A 50 Milliampere (mA) Rated Current Coreless Direct Current (DC) Micro Motor | Operating Voltage (VDC) N/A 2.0 to 3.5 V | Rated Speed N/A 10000 rpm | Rated Current N/A 50 mA | QUOTE | Operating Temperature N/A -20-60 ºC |
Add To Cart
Request Quote |


