PT1020-20-00/PT1027-00-10/PT1034-03-15 Coin Vibration Direct Current (DC) Micro Motors
Micro Motors
Coin Vibration DC Motors are compact and easy to install and use, and are commonly installed using a permanent self-adhesive. They have no external moving parts and can be used in mobile phones, scanners, medical applications and industrial products. 10D x 2.0~3.4Hmm, 3.0V
Model Number |
Item Name |
Operating Voltage (VDC) |
Rated Voltage |
Rated Speed |
List Price |
Operating Temperature |
Weight |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| PT1020-20-00 | N/A 10000 Revolutions Per Minute (rpm) Rated Speed and 2 Millimeter (mm) Height Coin Vibration Direct Current (DC) Micro Motor | Operating Voltage (VDC) N/A 2.5 to 4.0 V | Rated Voltage N/A 3 V | Rated Speed N/A 10000 rpm | QUOTE | Operating Temperature N/A -10-50 ºC | Weight N/A 0.9 g |
Add To Cart
Request Quote |
| PT1027-00-10 | N/A 11000 Revolutions Per Minute (rpm) Rated Speed and 3 Millimeter (mm) Height Coin Vibration Direct Current (DC) Micro Motor | Operating Voltage (VDC) N/A 2.5 to 4.0 V | Rated Voltage N/A 3 V | Rated Speed N/A 11000 rpm | QUOTE | Operating Temperature N/A -10-50 ºC | Weight N/A 0.9 g |
Add To Cart
Request Quote |
| PT1034-03-15 | N/A 10000 Revolutions Per Minute (rpm) Rated Speed and 3 Millimeter (mm) Height Coin Vibration Direct Current (DC) Micro Motor | Operating Voltage (VDC) N/A 2.5 to 4.0 V | Rated Voltage N/A 3 V | Rated Speed N/A 10000 rpm | QUOTE | Operating Temperature N/A -10-50 ºC | Weight N/A 0.9 g |
Add To Cart
Request Quote |


