High-Speed Mini Blowers
high-speed-mini-blowers-1
11.50 CFM (0.33 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 22
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
RoHS /Asset/Mini-Blower-PTA4028-A.jpg
10.09 CFM (0.29 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 22
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/Mini-Blower-PTA5025-A.jpg
9.5 CFM (0.27 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 20
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/Mini-Blower-PTA5025-B.jpg
14.0 CFM (0.40 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 20
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/Mini-Blower-PTA5060-A.jpg
17.8 CFM (0.51 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 20
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/Mini-Blower-PTA7050-A.jpg
18.7 CFM (0.53 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 20
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/Mini-Blower-PTA7060-A.jpg
19.8 CFM (0.56 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 20
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/Mini-Blower-PTA7060-C.jpg
18.4~33.8 CFM (0.52~0.96 m3/min)
Ball Bearings
Lead Wires: UL1332 (+) Red; (-) Black, AWG 18
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/Mini-Blower-PTA8060-A.jpg
15.2~37.0 CFM (0.43~1.05 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
RoHS /Asset/Mini-Blower-PTA9725-A.jpg
19.7~31 CFM (0.56~0.88 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 22/24
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
RoHS /Asset/Mini-Blower-PTA9725-B.jpg
13.0~37.3 CFM (0.37~1.06 m3/min)
Ball Bearings
Lead Wires: UL1332 (+) Red; (-) Black, AWG 18
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/Mini-Blower-PTA12060-A.jpg
Mini Blower PTA4028-A
24V11.50 CFM (0.33 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 22
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
RoHS /Asset/Mini-Blower-PTA4028-A.jpg
Mini Blower PTA5025-A
(2) 12V, 24V10.09 CFM (0.29 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 22
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/Mini-Blower-PTA5025-A.jpg
Mini Blower PTA5025-B
24V9.5 CFM (0.27 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 20
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/Mini-Blower-PTA5025-B.jpg
Mini Blower PTA5060-A
24V14.0 CFM (0.40 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 20
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/Mini-Blower-PTA5060-A.jpg
Mini Blower PTA7050-A
(2) 12V, 24V17.8 CFM (0.51 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 20
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/Mini-Blower-PTA7050-A.jpg
Mini Blower PTA7060-A
24V18.7 CFM (0.53 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 20
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/Mini-Blower-PTA7060-A.jpg
Mini Blower PTA7060-C
24V19.8 CFM (0.56 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 20
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/Mini-Blower-PTA7060-C.jpg
Mini Blower PTA8060-A
(4) 24V18.4~33.8 CFM (0.52~0.96 m3/min)
Ball Bearings
Lead Wires: UL1332 (+) Red; (-) Black, AWG 18
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/Mini-Blower-PTA8060-A.jpg
Mini Blower PTA9725-A
(3) 5V, 24V15.2~37.0 CFM (0.43~1.05 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
RoHS /Asset/Mini-Blower-PTA9725-A.jpg
Mini Blower PTA9725-B
(4) 12V, 24V19.7~31 CFM (0.56~0.88 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 22/24
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
RoHS /Asset/Mini-Blower-PTA9725-B.jpg
Mini Blower PTA12060-A
(6) 12V, 24V13.0~37.3 CFM (0.37~1.06 m3/min)
Ball Bearings
Lead Wires: UL1332 (+) Red; (-) Black, AWG 18
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/Mini-Blower-PTA12060-A.jpg
