Mini Blower PTA9725-A
High-Speed Mini Blowers
5V, 24V
15.2~37.0 CFM (0.43~1.05 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
RoHS
15.2~37.0 CFM (0.43~1.05 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
RoHS
Model Number |
Voltage |
Range |
Current |
Power |
Speed |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| PTA9725H05S-A | Voltage N/A 5 V | Range N/A 1.8 to 3.6 V | Current N/A 0.58 A | Power N/A 2.9 Watts | Speed N/A 8000 rpm | Noise N/A 54.8 dBA |
Add To Cart
Request Quote |
| PTA9725H24B-A | Voltage N/A 24 V | Range N/A 18 to 26.5 V | Current N/A 0.67 A | Power N/A 1608 Watts | Speed N/A 14100 rpm | Noise N/A 68.5 dBA |
Add To Cart
Request Quote |
| PTA9725LH24B-A | Voltage N/A 24 V | Range N/A 18 to 26.5 V | Current N/A 1.55 A | Power N/A 37.2 Watts | Speed N/A 20000 rpm | Noise N/A 74.0 dBA |
Add To Cart
Request Quote |


