Mini Blower PTA8060-A
High-Speed Mini Blowers
24V
18.4~33.8 CFM (0.52~0.96 m3/min)
Ball Bearings
Lead Wires: UL1332 (+) Red; (-) Black, AWG 18
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS
18.4~33.8 CFM (0.52~0.96 m3/min)
Ball Bearings
Lead Wires: UL1332 (+) Red; (-) Black, AWG 18
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS
Model Number |
Voltage |
Range |
Current |
Power |
Speed |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| PTA8060L24B-A | Voltage N/A 24 V | Range N/A 18 to 26.5 V | Current N/A 1.85 A | Power N/A 44.4 Watts | Speed N/A 25000 rpm | Noise N/A 68.4 dBA |
Add To Cart
Request Quote |
| PTA8060M24B-A | Voltage N/A 24 V | Range N/A 18 to 26.5 V | Current N/A 4.3 A | Power N/A 103.2 Watts | Speed N/A 35000 rpm | Noise N/A 70.9 dBA |
Add To Cart
Request Quote |
| PTA8060M24B02-A | Voltage N/A 24 V | Range N/A 18 to 26.5 V | Current N/A 4.3 A | Power N/A 129.6 Watts | Speed N/A 37000 rpm | Noise N/A 70.9 dBA |
Add To Cart
Request Quote |
| PTA8060H24B-A | Voltage N/A 24 V | Range N/A 18 to 26.5 V | Current N/A 8.5 A | Power N/A 204.0 Watts | Speed N/A 44000 rpm | Noise N/A 84.3 dBA |
Add To Cart
Request Quote |


