Mini Blower PTA5025-A
High-Speed Mini Blowers
12V, 24V
10.09 CFM (0.29 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 22
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS
10.09 CFM (0.29 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 22
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS
Model Number |
Voltage |
Range |
Current |
Power |
Speed |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| PTA5025H12B-A | Voltage N/A 12 V | Range N/A 8.5 to 13.5 V | Current N/A 2.8 A | Power N/A 33.6 Watts | Speed N/A 40000 rpm | Noise N/A 70.2 dBA |
Add To Cart
Request Quote |
| PTA5025H24B-A | Voltage N/A 24 V | Range N/A 18 to 26.5 V | Current N/A 1.4 A | Power N/A 33.6 Watts | Speed N/A 40000 rpm | Noise N/A 70.2 dBA |
Add To Cart
Request Quote |


