Mini Blower PTA7050-A
High-Speed Mini Blowers
12V, 24V
17.8 CFM (0.51 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 20
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS
17.8 CFM (0.51 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 20
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS
Model Number |
Voltage |
Range |
Current |
Power |
Speed |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| PTA7050H12B-A | Voltage N/A 12 V | Range N/A 7.5 to 13.5 V | Current N/A 6.0 A | Power N/A 72 Watts | Speed N/A 38000 rpm | Noise N/A 71.7 dBA |
Add To Cart
Request Quote |
| PTA7050H24B-A | Voltage N/A 24 V | Range N/A 18 to 26.5 V | Current N/A 3.0 A | Power N/A 72 Watts | Speed N/A 38000 rpm | Noise N/A 71.7 dBA |
Add To Cart
Request Quote |


