Mini Blower PTA12060-A
High-Speed Mini Blowers
12V, 24V
13.0~37.3 CFM (0.37~1.06 m3/min)
Ball Bearings
Lead Wires: UL1332 (+) Red; (-) Black, AWG 18
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS
13.0~37.3 CFM (0.37~1.06 m3/min)
Ball Bearings
Lead Wires: UL1332 (+) Red; (-) Black, AWG 18
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS
Model Number |
Voltage |
Range |
Current |
Power |
Speed |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| PTA12060H12B-A | Voltage N/A 12 V | Range N/A 7.5 to 13.5 V | Current N/A 0.56 A | Power N/A 6.7 Watts | Speed N/A 5000 rpm | Noise N/A 57.1 dBA |
Add To Cart
Request Quote |
| PTA12060HH12B-A | Voltage N/A 12 V | Range N/A 7.5 to 13.5 V | Current N/A 5.00 A | Power N/A 60 Watts | Speed N/A 11000 rpm | Noise N/A 67.4 dBA |
Add To Cart
Request Quote |
| PTA12060HV12B-A | Voltage N/A 12 V | Range N/A 7.5 to 13.5 V | Current N/A 12.40 A | Power N/A 148.8 Watts | Speed N/A 15000 rpm | Noise N/A 71.9 dBA |
Add To Cart
Request Quote |
| PTA12060H24B-A | Voltage N/A 24 V | Range N/A 18 to 26.5 V | Current N/A 0.28 A | Power N/A 6.7 Watts | Speed N/A 5000 rpm | Noise N/A 57.1 dBA |
Add To Cart
Request Quote |
| PTA12060HH24B-A | Voltage N/A 24 V | Range N/A 18 to 26.5 V | Current N/A 2.5 A | Power N/A 60 Watts | Speed N/A 11000 rpm | Noise N/A 67.4 dBA |
Add To Cart
Request Quote |
| PTA12060HV24B-A | Voltage N/A 24 V | Range N/A 18 to 26.5 V | Current N/A 6.2 A | Power N/A 148.8 Watts | Speed N/A 15000 rpm | Noise N/A 71.9 dBA |
Add To Cart
Request Quote |


