Mini Blower PTA9725-B
High-Speed Mini Blowers
12V, 24V
19.7~31 CFM (0.56~0.88 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 22/24
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
RoHS
19.7~31 CFM (0.56~0.88 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 22/24
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
RoHS
Model Number |
Voltage |
Range |
Current |
Power |
Speed |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| PTA9725H12B-B | Voltage N/A 12 V | Range N/A 7.5 to 13.5 V | Current N/A 0.60 A | Power N/A 7.2 Watts | Speed N/A 9000 rpm | Noise N/A 59.9 dBA |
Add To Cart
Request Quote |
| PTA9725LH12B-B | Voltage N/A 12 V | Range N/A 7.5 to 13.5 V | Current N/A 1.50 A | Power N/A 18.0 Watts | Speed N/A 14000 rpm | Noise N/A 68.6 dBA |
Add To Cart
Request Quote |
| PTA9725H24B-B | Voltage N/A 24 V | Range N/A 18 to 26.5 V | Current N/A 0.30 A | Power N/A 7.2 Watts | Speed N/A 9000 rpm | Noise N/A 59.9 dBA |
Add To Cart
Request Quote |
| PTA9725LH24B-B | Voltage N/A 24 V | Range N/A 18 to 26.5 V | Current N/A 0.75 A | Power N/A 18.0 Watts | Speed N/A 14000 rpm | Noise N/A 68.6 dBA |
Add To Cart
Request Quote |


