-
High Efficiency Flow Fans
high-efficiency-flow-fans
-
EC Cross Flow Fan JET-030A Series
349mm (13.7in) to 459mm (18.1in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~1.4mmAq (0~0.055inH2O) to 0~1.5mmAq (0~0.059inH2O), Maximum Air Flow: 0~56.50CFM (0~1.6m3/min) to 0~74.16CFM (0~2.1m3/min).
-
EC Cross Flow Fan JET-040A Series
349mm (13.7in) to 459mm (18.1in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~1.3mmAq (0~0.051inH2O) to 0~1.4mmAq (0~0.055inH2O), Maximum Air Flow: 0~74.16CFM (0~2.1m3/min) to 0~116.54CFM (0~3.3m3/min).
-
EC Cross Flow Fan JQT-045A Series
306mm (12.0in) to 486mm (19.1in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~1.8mmAq (0~0.070inH2O), Maximum Air Flow: 0~81.22CFM (0~2.3m3/min) to 0~155.38CFM (0~4.4m3/min).
-
EC Cross Flow Fan JET-050A Series
360mm (14.1in) to 490mm (19.2in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~2.6mmAq (0~0.102inH2O) to 0~2.9mmAq (0~0.114inH2O), Maximum Air Flow:0~127.13CFM (0~3.6m3/min) to 0~165.98CFM (0~4.7m3/min).
-
EC Cross Flow Fan JHT-060A Series
372mm (14.6in) to 671mm (26.4in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~0.8mmAq (0~0.031inH2O) to 0~1.3mmAq (0~0.051inH2O), Maximum Air Flow: 0~74.16CFM (0~2.1m3/min) to 0~173.04CFM (0~4.9m3/min).
-
EC Cross Flow Fan JFT-060A Series
372mm (14.6in) to 671mm (26.4in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~1.4mmAq (0~0.055inH2O) to 0~1.7mmAq (0~0.066inH2O), Maximum Air Flow: 0~134.20CFM (0~3.8m3/min) to 0~271.92CFM (0~7.7m3/min).
-
EC Cross Flow Fan JQFT-060A Series
305mm (12.0in) to 425mm (16.7in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~3.7mmAq (0~0.145inH2O) to 0~4.3mmAq (0~0.169inH2O), Maximum Air Flow: 0~130.66CFM (0~3.7m3/min) to 0~194.23CFM (0~5.5m3/min).
-
EC Cross Flow Fan JQT-065A Series
305mm (12.0in) to 485mm (19.1in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~2.7mmAq (0~0.106inH2O) to 0~3.2mmAq (0~0.125inH2O), Maximum Air Flow: 0~141.26CFM (0~4.0m3/min) to 0~211.89CFM (0~6.0m3/min).
-
EC Cross Flow Fan JET-40A Series (Double Blower)
737mm (29.0in) to 847mm (33.3in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~0.8mmAq (0~0.031inH2O), Maximum Air Flow: 0~148.32CFM (0~4.2m3/min) to 0~211.89CFM (0~6.0m3/min).
-
EC Cross Flow Fan JQT-45 Series (Double Blower)
720mm (28.3in) to 840mm (33.3in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~1.3mmAq (0~0.051inH2O) to 0~1.5mmAq (0~0.059inH2O), Maximum Air Flow: 0~197.76CFM (0~5.6m3/min) to 0~268.39CFM (0~7.6m3/min).
-
EC Cross Flow Fan JQFT-603030 Series (Double Blower)
Rated Voltage: 24 Volts, Rated Current: 0~0.40 Amps. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~1.3mmAq (0~0.051inH2O), Maximum Air Flow: 0~233.08CFM (0~6.6m3/min).
-
EC Cross Flow Fan JQT-653030 Series (Double Blower)
Rated Voltage: 24 Volts, Rated Current: 0~0.50 Amps. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~1.4mmAq (0~0.055inH2O), Maximum Air Flow: 0~257.80CFM (0~7.3m3/min).