EC Cross Flow Fan JQT-045A Series
High Efficiency Flow Fans
306mm (12.0in) to 486mm (19.1in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~1.8mmAq (0~0.070inH2O), Maximum Air Flow: 0~81.22CFM (0~2.3m3/min) to 0~155.38CFM (0~4.4m3/min).
Clear
Filter
Length A (mm)
Length B (mm)
Length C (mm)
Rated Voltage (V)
Maximum Pressure (mmAq)
Maximum Air Flow (m³/min)
Noise (dBA)
Model Number |
Shipping Weight |
Fan Type |
Length A |
Length B |
Length C |
Rated Voltage |
Speed Control |
Rated Current |
Speed |
Maximum Pressure |
Maximum Air Flow |
CFM |
Noise |
Weight |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| JQT-04524A24Q-3B | Shipping Weight N/A 650 g | Fan Type N/A EC fan | Length A N/A 240 mm | Length B N/A 254 mm | Length C N/A 306 mm | Rated Voltage N/A 24 V | Speed Control N/A 0~10 V | Rated Current N/A 0~0.15 A | Speed N/A 0~1650 rpm | Maximum Pressure N/A 0~1.8 mmAq | Maximum Air Flow N/A 0~2.3 m³/min | CFM N/A 0~81.22 | Noise N/A 0~40 dBA | Weight N/A 0.650 kg |
Add To Cart
Request Quote |
| JQT-04530A24Q-3B | Shipping Weight N/A 700 g | Fan Type N/A EC fan | Length A N/A 300 mm | Length B N/A 314 mm | Length C N/A 366 mm | Rated Voltage N/A 24 V | Speed Control N/A 0~10 V | Rated Current N/A 0~0.20 A | Speed N/A 0~1650 rpm | Maximum Pressure N/A 0~1.8 mmAq | Maximum Air Flow N/A 0~3.0 m³/min | CFM N/A 0~105.94 | Noise N/A 0~42 dBA | Weight N/A 0.7 kg |
Add To Cart
Request Quote |
| JQT-04536A24Q-3B | Shipping Weight N/A 810 g | Fan Type N/A EC fan | Length A N/A 360 mm | Length B N/A 374 mm | Length C N/A 426 mm | Rated Voltage N/A 24 V | Speed Control N/A 0~10 V | Rated Current N/A 0~0.25 A | Speed N/A 0~1650 rpm | Maximum Pressure N/A 0~1.8 mmAq | Maximum Air Flow N/A 0~3.8 m³/min | CFM N/A 0~134.20 | Noise N/A 0~43 dBA | Weight N/A 0.810 kg |
Add To Cart
Request Quote |
| JQT-04542A24Q-3B | Shipping Weight N/A 870 g | Fan Type N/A EC fan | Length A N/A 420 mm | Length B N/A 434 mm | Length C N/A 486 mm | Rated Voltage N/A 24 V | Speed Control N/A 0~10 V | Rated Current N/A 0~0.30 A | Speed N/A 0~1650 rpm | Maximum Pressure N/A 0~1.8 mmAq | Maximum Air Flow N/A 0~4.4 m³/min | CFM N/A 0~155.38 | Noise N/A 0~44 dBA | Weight N/A 0.870 kg |
Add To Cart
Request Quote |


