EC Cross Flow Fan JET-40A Series (Double Blower)
High Efficiency Flow Fans
737mm (29.0in) to 847mm (33.3in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~0.8mmAq (0~0.031inH2O), Maximum Air Flow: 0~148.32CFM (0~4.2m3/min) to 0~211.89CFM (0~6.0m3/min).
Clear
Filter
Length A (mm)
Length B (mm)
Length C (mm)
Rated Voltage (V)
Maximum Pressure (mmAq)
Maximum Air Flow (m³/min)
Noise (dBA)
Model Number |
Shipping Weight |
Fan Type |
Length A |
Length B |
Length C |
Rated Voltage |
Speed Control |
Rated Current |
Speed |
Maximum Pressure |
Maximum Air Flow |
CFM |
Noise |
Weight |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| JET-402929A24Q-4B | Shipping Weight N/A 880 g | Fan Type N/A EC fan | Length A N/A 300 mm | Length B N/A 310 mm | Length C N/A 737 mm | Rated Voltage N/A 24 V | Speed Control N/A DC 0~10 V | Rated Current N/A 0~0.19 A | Speed N/A 0~1800 rpm | Maximum Pressure N/A 0~0.8 mmAq | Maximum Air Flow N/A 0~4.2 m³/min | CFM N/A 0~148.32 | Noise N/A 0~32 dBA | Weight N/A 0.880 kg |
Add To Cart
Request Quote |
| JET-403535A24Q-4B | Shipping Weight N/A 940 g | Fan Type N/A EC fan | Length A N/A 360 mm | Length B N/A 370 mm | Length C N/A 797 mm | Rated Voltage N/A 24 V | Speed Control N/A DC 0~10 V | Rated Current N/A 0~0.22 A | Speed N/A 0~1800 rpm | Maximum Pressure N/A 0~0.8 mmAq | Maximum Air Flow N/A 0~5.3 m³/min | CFM N/A 0~187.17 | Noise N/A 0~33 dBA | Weight N/A 0.940 kg |
Add To Cart
Request Quote |
| JET-404040A24Q-4B | Shipping Weight N/A 1000 g | Fan Type N/A EC fan | Length A N/A 410 mm | Length B N/A 420 mm | Length C N/A 847 mm | Rated Voltage N/A 24 V | Speed Control N/A DC 0~10 V | Rated Current N/A 0~0.26 A | Speed N/A 0~1800 rpm | Maximum Pressure N/A 0~0.8 mmAq | Maximum Air Flow N/A 0~6.0 m³/min | CFM N/A 0~211.89 | Noise N/A 0~34 dBA | Weight N/A 1 kg |
Add To Cart
Request Quote |


