EC Cross Flow Fan JQFT-060A Series
High Efficiency Flow Fans
305mm (12.0in) to 425mm (16.7in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~3.7mmAq (0~0.145inH2O) to 0~4.3mmAq (0~0.169inH2O), Maximum Air Flow: 0~130.66CFM (0~3.7m3/min) to 0~194.23CFM (0~5.5m3/min).
Clear
Filter
Length A (mm)
Length B (mm)
Length C (mm)
Rated Voltage (V)
Maximum Pressure (mmAq)
Maximum Air Flow (m³/min)
Noise (dBA)
Model Number |
Shipping Weight |
Fan Type |
Length A |
Length B |
Length C |
Rated Voltage |
Speed Control |
Rated Current |
Speed |
Maximum Pressure |
Maximum Air Flow |
CFM |
Noise |
Weight |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| JQFT-06024A24Q-3B | Shipping Weight N/A 690 g | Fan Type N/A EC fan | Length A N/A 240 mm | Length B N/A 250 mm | Length C N/A 305 mm | Rated Voltage N/A 24 V | Speed Control N/A 0~10 V | Rated Current N/A 0~0.40 A | Speed N/A 0~1650 rpm | Maximum Pressure N/A 0~4.3 mmAq | Maximum Air Flow N/A 0~3.7 m³/min | CFM N/A 0~130.66 | Noise N/A 0~44 dBA | Weight N/A 0.690 kg |
Add To Cart
Request Quote |
| JQFT-06030A24Q-3B | Shipping Weight N/A 770 g | Fan Type N/A EC fan | Length A N/A 300 mm | Length B N/A 310 mm | Length C N/A 365 mm | Rated Voltage N/A 24 V | Speed Control N/A 0~10 V | Rated Current N/A 0~0.44 A | Speed N/A 0~1650 rpm | Maximum Pressure N/A 0~3.8 mmAq | Maximum Air Flow N/A 0~4.6 m³/min | CFM N/A 0~162.45 | Noise N/A 0~45 dBA | Weight N/A 0.770 kg |
Add To Cart
Request Quote |
| JQFT-06036A24Q-3B | Shipping Weight N/A 850 g | Fan Type N/A EC fan | Length A N/A 360 mm | Length B N/A 370 mm | Length C N/A 425 mm | Rated Voltage N/A 24 V | Speed Control N/A 0~10 V | Rated Current N/A 0~0.54 A | Speed N/A 0~1650 rpm | Maximum Pressure N/A 0~3.7 mmAq | Maximum Air Flow N/A 0~5.5 m³/min | CFM N/A 0~194.23 | Noise N/A 0~46 dBA | Weight N/A 0.850 kg |
Add To Cart
Request Quote |


