EC Cross Flow Fan JET-050A Series
High Efficiency Flow Fans
360mm (14.1in) to 490mm (19.2in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~2.6mmAq (0~0.102inH2O) to 0~2.9mmAq (0~0.114inH2O), Maximum Air Flow:0~127.13CFM (0~3.6m3/min) to 0~165.98CFM (0~4.7m3/min).
Clear
Filter
Length A (mm)
Length B (mm)
Length C (mm)
Rated Voltage (V)
Maximum Pressure (mmAq)
Maximum Air Flow (m³/min)
Noise (dBA)
Model Number |
Shipping Weight |
Fan Type |
Length A |
Length B |
Length C |
Rated Voltage |
Speed Control |
Rated Current |
Speed |
Maximum Pressure |
Maximum Air Flow |
CFM |
Noise |
Weight |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| JET-05029A12Q-3B | Shipping Weight N/A 700 g | Fan Type N/A EC fan | Length A N/A 298 mm | Length B N/A 308 mm | Length C N/A 360 mm | Rated Voltage N/A 24 V | Speed Control N/A DC 0~10 V | Rated Current N/A 0~0.28 A | Speed N/A 0~2200 rpm | Maximum Pressure N/A 0~2.9 mmAq | Maximum Air Flow N/A 0~3.6 m³/min | CFM N/A 0~127.13 | Noise N/A 0~39 dBA | Weight N/A 0.7 kg |
Add To Cart
Request Quote |
| JET-05035A12Q-3B | Shipping Weight N/A 770 g | Fan Type N/A EC fan | Length A N/A 358 mm | Length B N/A 368 mm | Length C N/A 420 mm | Rated Voltage N/A 24 V | Speed Control N/A DC 0~10 V | Rated Current N/A 0~0.30 A | Speed N/A 0~2200 rpm | Maximum Pressure N/A 0~2.8 mmAq | Maximum Air Flow N/A 0~4.1 m³/min | CFM N/A 0~144.79 | Noise N/A 0~40 dBA | Weight N/A 0.770 kg |
Add To Cart
Request Quote |
| JET-05042A12Q-3B | Shipping Weight N/A 850 g | Fan Type N/A EC fan | Length A N/A 428 mm | Length B N/A 438 mm | Length C N/A 490 mm | Rated Voltage N/A 24 V | Speed Control N/A DC 0~10 V | Rated Current N/A 0~0.35 A | Speed N/A 0~2200 rpm | Maximum Pressure N/A 0~2.6 mmAq | Maximum Air Flow N/A 0~4.7 m³/min | CFM N/A 0~165.98 | Noise N/A 0~41 dBA | Weight N/A 0.850 kg |
Add To Cart
Request Quote |


