Round Positive Temperature Coefficient (PTC) Thermistors
PTC Heaters
Pelonis Technologies' innovative PTC Thermistors are at the heart of Fin PTC Air Heaters and PTC Heat Conductors and are a great choice for providing controlled electrical heat. Their design flexibility and self-regulating electric heat characteristics make them ideal for increased heat transfer and they are uniquely engineered to provide safe and energy efficient heating and long life operation.
Clear
Filter
Rated Voltage (V)
Resistance at 25 Degree Celsius (ºC) Temperature (Ohm)
Resistance at 25 Degree Celsius (ºC) Temperature (kO)
Surface Temperature (ºC)
Diameter (mm)
Thickness (mm)
Model Number |
Item Name |
Rated Voltage |
Surface Temperature |
Diameter |
Thickness |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| KLC0113400230-115 | N/A 115 Degree Celsius (ºC) Surface Temperature Round Positive Temperature Coefficient (PTC) Thermistor | Rated Voltage N/A 12 to 24 V | Surface Temperature N/A 115 ºC | Diameter N/A 13.4 mm | Thickness N/A 2.3 mm |
Add To Cart
Request Quote |
| KLC0108000250-95 | N/A 95 Degree Celsius (ºC) Surface Temperature Round Positive Temperature Coefficient (PTC) Thermistor | Rated Voltage N/A 12 to 24 V | Surface Temperature N/A 95 ºC | Diameter N/A 8 mm | Thickness N/A 2.5 mm |
Add To Cart
Request Quote |
| KLC2008000260-170 | N/A 170 Degree Celsius (ºC) Surface Temperature Round Positive Temperature Coefficient (PTC) Thermistor | Rated Voltage N/A 200 to 240 V | Surface Temperature N/A 170 ºC | Diameter N/A 8 mm | Thickness N/A 2.6 mm |
Add To Cart
Request Quote |
| KLC2008000300-190 | N/A 190 Degree Celsius (ºC) Surface Temperature Round Positive Temperature Coefficient (PTC) Thermistor | Rated Voltage N/A 200 to 240 V | Surface Temperature N/A 190 ºC | Diameter N/A 8 mm | Thickness N/A 3 mm |
Add To Cart
Request Quote |