PTC Heaters
ptc-heaters-1
APPLICATIONS
PTC Heat Conductors and Natural Convection Heaters can be used in a variety of applications, including:
APPLICATIONS
PTC Heat Conductors and Natural Convection Heaters can be used in a variety of applications, including:
Fin PTC Air Heaters
Fin PTC Air Heaters have self-regulating characteristics and will not overheat.This results in better conductivity, greater operating efficiency, a stable electronic response, and longer life expectancy. /Asset/a2329.jpg
Fin PTC Heating Elements
(20) Ceramic “Fin” PTC Heating elements create a good heat transfer in a small space and are safe, powerful, and energy efficient. /Asset/Fin-PTC-Heating-Elements.jpg
Honeycomb PTC Air Heater
(2) Pelonis’ special patented heating disc is made from a revolutionary ceramic material with over 1,200 round/triangle shaped holes that heat 100% of the airflow across the entire surface area of the disc. This creates a superior heat transfer in a small space, which produces an instant flow of heat up to 50% hotter than conventional coil or ceramic chip heaters. /Asset/honptc.jpg
Honeycomb PTC Air Heater Assembly
(6) Honeycomb PTC Air heating elements can be configured into three, four, or five disc configurations that produce up to 2000 watts of heat output. Standard sizes are up to 6 inches diameter. Other OEM configurations are possible depending on customer applications. All PTC holders consist of high temperature PPS plastic, stainless steel contacts and silver coating for optimum conductivity. PTC Heater assemblies can be configured with various size cooling fans and blowers to provide powerful, safe, and compact air heating systems that can be used in a variety of applications. /Asset/PH2205-Q4 back.jpg
Rectangular Positive Temperature Coefficient (PTC) Thermistors
(28) Pelonis Technologies' innovative PTC Thermistors are at the heart of Fin PTC Air Heaters and PTC Heat Conductors and are a great choice for providing controlled electrical heat. Their design flexibility and self-regulating electric heat characteristics make them ideal for increased heat transfer and they are uniquely engineered to provide safe and energy efficient heating and long life operation. /Asset/a3629.jpg
Round Positive Temperature Coefficient (PTC) Thermistors
(4) Pelonis Technologies' innovative PTC Thermistors are at the heart of Fin PTC Air Heaters and PTC Heat Conductors and are a great choice for providing controlled electrical heat. Their design flexibility and self-regulating electric heat characteristics make them ideal for increased heat transfer and they are uniquely engineered to provide safe and energy efficient heating and long life operation. /Asset/a3632.jpg
PTC Heat Conductors (LCH A-F)
PTC Heat Conductors and Natural Convection Heaters are a safe and energy efficient choice for many product designs and are available in a number of sizes and mounting options for ease of installation. Various models include aluminum extrusion fins that allow effective heat transfer into ambient air without the use of a fan while select models can also be installed with standard fans to be used as effective air heaters.APPLICATIONS
PTC Heat Conductors and Natural Convection Heaters can be used in a variety of applications, including:
- PC mother boards & electronic devices
- Steam irons
- Medical devices
- Beauty treatment
- Moisture control
- Frost protection
- Medium to low heating products
PTC Heat Conductors (LCH H-K)
PTC Heat Conductors and Natural Convection Heaters are a safe and energy efficient choice for many product designs and are available in a number of sizes and mounting options for ease of installation. Various models include aluminum extrusion fins that allow effective heat transfer into ambient air without the use of a fan while select models can also be installed with standard fans to be used as effective air heaters.APPLICATIONS
PTC Heat Conductors and Natural Convection Heaters can be used in a variety of applications, including:
- PC mother boards & electronic devices
- Steam irons
- Medical devices
- Beauty treatment
- Moisture control
- Frost protection
- Medium to low heating products
