Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Blowers
>
High-Speed Mini Blowers
>
Mini Blower PTA9725-B
> Model Number PTA9725LH12B-B
Model Number PTA9725LH12B-B, Mini Blower PTA9725-B
12V, 24V
19.7~31 CFM (0.56~0.88 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 22/24
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
RoHS
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensional Drawing
|
Applications
Specifications
Voltage
N/A
12 V
Range
N/A
7.5 to 13.5 V
Current
N/A
1.50 A
Power
N/A
18.0 Watts
Speed
N/A
14000 rpm
Airflow (Q)
N/A
30.9 cfm
0.88 m³/h
Pressure (P)
N/A
6.03 inH
2
O
153.2 mmAq
Noise
N/A
68.6 dBA
Dimensional Drawing
Mini Blower PTA9725-B_Dimensional Drawing
Applications
Applications
N/A
MEDICAL APPLICATIONS
Transport and Emergency Care
Hospital Care Equipment
Homecare Therapy Equiipment
Personal Safety Respirators
CPAP, APAP, BiPAP Devices
OTHER APPLICATIONS
HVAC Products
Compact Electronics
Industrial Automation Cooling
Aerospace & Defense
Automotive Products