Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Blowers
>
High-Speed Mini Blowers
>
Mini Blower PTA7050-A
> Model Number PTA7050H12B-A
Model Number PTA7050H12B-A, Mini Blower PTA7050-A
12V, 24V
17.8 CFM (0.51 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 20
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensional Drawing
|
Applications
Specifications
Voltage
N/A
12 V
Range
N/A
7.5 to 13.5 V
Current
N/A
6.0 A
Power
N/A
72 Watts
Speed
N/A
38000 rpm
Airflow (Q)
N/A
17.84 cfm
0.505 m³/h
Pressure (P)
N/A
28.39 inH
2
O
721 mmAq
Noise
N/A
71.7 dBA
Dimensional Drawing
Mini Blower PTA7050-A_Dimensional Drawing
Applications
Applications
N/A
MEDICAL APPLICATIONS
Transport and Emergency Care
Hospital Care Equipment
Homecare Therapy Equiipment
Personal Safety Respirators
CPAP, APAP, BiPAP Devices
OTHER APPLICATIONS
HVAC Products
Compact Electronics
Industrial Automation Cooling
Aerospace & Defense
Automotive Products