Standard Rectangular 240 Volt (V) Voltage Ultra-Thin Flexible Heaters
High Voltage (200 - 240V) Round Ultra-Thin Flexible Heaters
Clear
Filter
Type
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Heater Material
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSC0100010GR106000 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 106000 Ohm | Power N/A 0.54 Watts |
Add To Cart
Request Quote |
| TSC0100010GR66600 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 66600 Ohm | Power N/A 0.86 Watts |
Add To Cart
Request Quote |
| TSC0100010GR47200 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 47200 Ohm | Power N/A 1.22 Watts |
Add To Cart
Request Quote |
| TSC0100010GR35400 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 35400 Ohm | Power N/A 1.63 Watts |
Add To Cart
Request Quote |
| TSC0100010GR28000 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 28000 Ohm | Power N/A 2.06 Watts |
Add To Cart
Request Quote |
| TSC0100010GR23500 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 23500 Ohm | Power N/A 2.45 Watts |
Add To Cart
Request Quote |
| TSC0100013GR177000 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 177000 Ohm | Power N/A 0.33 Watts |
Add To Cart
Request Quote |
| TSC0100013GR79100 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 79100 Ohm | Power N/A 0.73 Watts |
Add To Cart
Request Quote |
| TSC0100013GR53000 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 53000 Ohm | Power N/A 1.09 Watts |
Add To Cart
Request Quote |
| TSC0100013GR37500 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 37500 Ohm | Power N/A 1.54 Watts |
Add To Cart
Request Quote |
| TSC0100013GR28000 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 28000 Ohm | Power N/A 2.06 Watts |
Add To Cart
Request Quote |
| TSC0100013GR22200 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 22200 Ohm | Power N/A 2.59 Watts |
Add To Cart
Request Quote |
| TSC0100013GR18700 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 18700 Ohm | Power N/A 3.08 Watts |
Add To Cart
Request Quote |
| TSC0100016GR141000 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 141000 Ohm | Power N/A 0.41 Watts |
Add To Cart
Request Quote |
| TSC0100016GR66600 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 66600 Ohm | Power N/A 0.86 Watts |
Add To Cart
Request Quote |
| TSC0100016GR42100 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 42100 Ohm | Power N/A 1.37 Watts |
Add To Cart
Request Quote |
| TSC0100016GR29700 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 29700 Ohm | Power N/A 1.94 Watts |
Add To Cart
Request Quote |
| TSC0100016GR22200 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 22200 Ohm | Power N/A 2.59 Watts |
Add To Cart
Request Quote |
| TSC0100016GR17700 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 17700 Ohm | Power N/A 3.25 Watts |
Add To Cart
Request Quote |
| TSC0100016GR14900 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 14900 Ohm | Power N/A 3.87 Watts |
Add To Cart
Request Quote |
| TSC0100020GR112000 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 112000 Ohm | Power N/A 0.51 Watts |
Add To Cart
Request Quote |
| TSC0100020GR53000 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 53000 Ohm | Power N/A 1.09 Watts |
Add To Cart
Request Quote |
| TSC0100020GR33400 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 33400 Ohm | Power N/A 1.72 Watts |
Add To Cart
Request Quote |
| TSC0100020GR23500 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 23500 Ohm | Power N/A 2.45 Watts |
Add To Cart
Request Quote |
| TSC0100020GR17700 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 17700 Ohm | Power N/A 3.25 Watts |
Add To Cart
Request Quote |


