Standard Rectangular 230 Volt (V) Voltage Ultra-Thin Flexible Heaters
High Voltage (200 - 240V) Round Ultra-Thin Flexible Heaters
Clear
Filter
Type
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Heater Material
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSC0100010FR94100 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 94100 Ohm | Power N/A 0.56 Watts |
Add To Cart
Request Quote |
| TSC0100010FR62900 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 62900 Ohm | Power N/A 0.84 Watts |
Add To Cart
Request Quote |
| TSC0100010FR44600 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 44600 Ohm | Power N/A 1.19 Watts |
Add To Cart
Request Quote |
| TSC0100010FR33400 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 33400 Ohm | Power N/A 1.58 Watts |
Add To Cart
Request Quote |
| TSC0100010FR26400 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 26400 Ohm | Power N/A 2 Watts |
Add To Cart
Request Quote |
| TSC0100010FR22200 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 22200 Ohm | Power N/A 2.38 Watts |
Add To Cart
Request Quote |
| TSC0100013FR158000 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 158000 Ohm | Power N/A 0.33 Watts |
Add To Cart
Request Quote |
| TSC0100013FR74700 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 74700 Ohm | Power N/A 0.71 Watts |
Add To Cart
Request Quote |
| TSC0100013FR47200 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 47200 Ohm | Power N/A 1.12 Watts |
Add To Cart
Request Quote |
| TSC0100013FR33400 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 33400 Ohm | Power N/A 1.58 Watts |
Add To Cart
Request Quote |
| TSC0100013FR24900 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 24900 Ohm | Power N/A 2.12 Watts |
Add To Cart
Request Quote |
| TSC0100013FR19800 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 19800 Ohm | Power N/A 2.67 Watts |
Add To Cart
Request Quote |
| TSC0100013FR16700 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 16700 Ohm | Power N/A 3.17 Watts |
Add To Cart
Request Quote |
| TSC0100016FR126000 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 126000 Ohm | Power N/A 0.42 Watts |
Add To Cart
Request Quote |
| TSC0100016FR59400 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 59400 Ohm | Power N/A 0.89 Watts |
Add To Cart
Request Quote |
| TSC0100016FR39700 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 39700 Ohm | Power N/A 1.33 Watts |
Add To Cart
Request Quote |
| TSC0100016FR28000 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 28000 Ohm | Power N/A 1.89 Watts |
Add To Cart
Request Quote |
| TSC0100016FR21000 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 21000 Ohm | Power N/A 2.52 Watts |
Add To Cart
Request Quote |
| TSC0100016FR16700 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 16700 Ohm | Power N/A 3.17 Watts |
Add To Cart
Request Quote |
| TSC0100016FR13300 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 13300 Ohm | Power N/A 3.98 Watts |
Add To Cart
Request Quote |
| TSC0100020FR100000 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 100000 Ohm | Power N/A 0.53 Watts |
Add To Cart
Request Quote |
| TSC0100020FR47200 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 47200 Ohm | Power N/A 1.12 Watts |
Add To Cart
Request Quote |
| TSC0100020FR31500 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 31500 Ohm | Power N/A 1.68 Watts |
Add To Cart
Request Quote |
| TSC0100020FR22200 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 22200 Ohm | Power N/A 2.38 Watts |
Add To Cart
Request Quote |
| TSC0100020FR16700 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 16700 Ohm | Power N/A 3.17 Watts |
Add To Cart
Request Quote |


