Standard Rectangular 220 Volt (V) Voltage Ultra-Thin Flexible Heaters
High Voltage (200 - 240V) Round Ultra-Thin Flexible Heaters
Clear
Filter
Type
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Heater Material
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSC0100010ER88800 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 88800 Ohm | Power N/A 0.55 Watts |
Add To Cart
Request Quote |
| TSC0100010ER56100 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 56100 Ohm | Power N/A 0.86 Watts |
Add To Cart
Request Quote |
| TSC0100010ER39700 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 39700 Ohm | Power N/A 1.22 Watts |
Add To Cart
Request Quote |
| TSC0100010ER29700 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 29700 Ohm | Power N/A 1.63 Watts |
Add To Cart
Request Quote |
| TSC0100010ER24900 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 24900 Ohm | Power N/A 1.94 Watts |
Add To Cart
Request Quote |
| TSC0100010ER19800 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 19800 Ohm | Power N/A 2.44 Watts |
Add To Cart
Request Quote |
| TSC0100013ER149000 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 149000 Ohm | Power N/A 0.32 Watts |
Add To Cart
Request Quote |
| TSC0100013ER66600 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 66600 Ohm | Power N/A 0.73 Watts |
Add To Cart
Request Quote |
| TSC0100013ER44600 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 44600 Ohm | Power N/A 1.09 Watts |
Add To Cart
Request Quote |
| TSC0100013ER31500 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 31500 Ohm | Power N/A 1.54 Watts |
Add To Cart
Request Quote |
| TSC0100013ER23500 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 23500 Ohm | Power N/A 2.06 Watts |
Add To Cart
Request Quote |
| TSC0100013ER18700 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 18700 Ohm | Power N/A 2.59 Watts |
Add To Cart
Request Quote |
| TSC0100013ER14900 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 14900 Ohm | Power N/A 3.25 Watts |
Add To Cart
Request Quote |
| TSC0100016ER119000 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 119000 Ohm | Power N/A 0.41 Watts |
Add To Cart
Request Quote |
| TSC0100016ER56100 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 56100 Ohm | Power N/A 0.86 Watts |
Add To Cart
Request Quote |
| TSC0100016ER35400 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 35400 Ohm | Power N/A 1.37 Watts |
Add To Cart
Request Quote |
| TSC0100016ER24900 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 24900 Ohm | Power N/A 1.94 Watts |
Add To Cart
Request Quote |
| TSC0100016ER18700 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 18700 Ohm | Power N/A 2.59 Watts |
Add To Cart
Request Quote |
| TSC0100016ER14900 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 14900 Ohm | Power N/A 3.25 Watts |
Add To Cart
Request Quote |
| TSC0100016ER12600 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 12600 Ohm | Power N/A 3.84 Watts |
Add To Cart
Request Quote |
| TSC0100020ER94100 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 94100 Ohm | Power N/A 0.51 Watts |
Add To Cart
Request Quote |
| TSC0100020ER44600 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 44600 Ohm | Power N/A 1.09 Watts |
Add To Cart
Request Quote |
| TSC0100020ER28000 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 28000 Ohm | Power N/A 1.73 Watts |
Add To Cart
Request Quote |
| TSC0100020ER19800 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 19800 Ohm | Power N/A 2.44 Watts |
Add To Cart
Request Quote |
| TSC0100020ER14900 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 14900 Ohm | Power N/A 3.25 Watts |
Add To Cart
Request Quote |


