Standard Rectangular 200 Volt (V) Voltage Ultra-Thin Flexible Heaters
High Voltage (200 - 240V) Round Ultra-Thin Flexible Heaters
Clear
Filter
Type
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Heater Material
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSC0100010DR74700 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 74700 Ohm | Power N/A 0.54 Watts |
Add To Cart
Request Quote |
| TSC0100010DR47200 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 47200 Ohm | Power N/A 0.85 Watts |
Add To Cart
Request Quote |
| TSC0100010DR33400 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 33400 Ohm | Power N/A 1.2 Watts |
Add To Cart
Request Quote |
| TSC0100010DR24900 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 24900 Ohm | Power N/A 1.61 Watts |
Add To Cart
Request Quote |
| TSC0100010DR19800 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 19800 Ohm | Power N/A 2.02 Watts |
Add To Cart
Request Quote |
| TSC0100010DR16700 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 16700 Ohm | Power N/A 2.4 Watts |
Add To Cart
Request Quote |
| TSC0100013DR119000 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 119000 Ohm | Power N/A 0.34 Watts |
Add To Cart
Request Quote |
| TSC0100013DR56100 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 56100 Ohm | Power N/A 0.71 Watts |
Add To Cart
Request Quote |
| TSC0100013DR35400 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 35400 Ohm | Power N/A 1.13 Watts |
Add To Cart
Request Quote |
| TSC0100013DR26400 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 26400 Ohm | Power N/A 1.52 Watts |
Add To Cart
Request Quote |
| TSC0100013DR19800 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 19800 Ohm | Power N/A 2.02 Watts |
Add To Cart
Request Quote |
| TSC0100013DR15800 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 15800 Ohm | Power N/A 2.53 Watts |
Add To Cart
Request Quote |
| TSC0100013DR12600 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 12600 Ohm | Power N/A 3.17 Watts |
Add To Cart
Request Quote |
| TSC0100016DR100000 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 100000 Ohm | Power N/A 0.4 Watts |
Add To Cart
Request Quote |
| TSC0100016DR44600 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 44600 Ohm | Power N/A 0.9 Watts |
Add To Cart
Request Quote |
| TSC0100016DR29700 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 29700 Ohm | Power N/A 1.35 Watts |
Add To Cart
Request Quote |
| TSC0100016DR21000 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 21000 Ohm | Power N/A 1.9 Watts |
Add To Cart
Request Quote |
| TSC0100016DR15800 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 15800 Ohm | Power N/A 2.53 Watts |
Add To Cart
Request Quote |
| TSC0100016DR12600 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 12600 Ohm | Power N/A 3.17 Watts |
Add To Cart
Request Quote |
| TSC0100016DR10000 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 10000 Ohm | Power N/A 4 Watts |
Add To Cart
Request Quote |
| TSC0100020DR79100 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 79100 Ohm | Power N/A 0.51 Watts |
Add To Cart
Request Quote |
| TSC0100020DR37500 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 37500 Ohm | Power N/A 1.07 Watts |
Add To Cart
Request Quote |
| TSC0100020DR23500 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 23500 Ohm | Power N/A 1.7 Watts |
Add To Cart
Request Quote |
| TSC0100020DR16700 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 16700 Ohm | Power N/A 2.4 Watts |
Add To Cart
Request Quote |
| TSC0100020DR12600 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 12600 Ohm | Power N/A 3.17 Watts |
Add To Cart
Request Quote |


