Rectangular Positive Temperature Coefficient (PTC) Thermistors
PTC Heaters
Pelonis Technologies' innovative PTC Thermistors are at the heart of Fin PTC Air Heaters and PTC Heat Conductors and are a great choice for providing controlled electrical heat. Their design flexibility and self-regulating electric heat characteristics make them ideal for increased heat transfer and they are uniquely engineered to provide safe and energy efficient heating and long life operation.
1 2
Clear
Filter
Rated Voltage (V)
Resistance at 25 Degree Celsius (ºC) Temperature (Ohm)
Voltage (V)
Width (mm)
Length (mm)
Thickness (mm)
Model Number |
Item Name |
Rated Voltage |
Width |
Length |
Thickness |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| KLC3021401500245-220 | N/A 360 Volt (V) Rated Voltage and 2.45 Millimeter (mm) Thickness Rectangular Positive Temperature Coefficient (PTC) Thermistor | Rated Voltage N/A 360 V | Width N/A 15 mm | Length N/A 21.4 mm | Thickness N/A 2.45 mm |
Add To Cart
Request Quote |
| KLC1021401500210-245 | N/A 110 or 220 Volt (V) Rated Voltage and 2.1 Millimeter (mm) Thickness Rectangular Positive Temperature Coefficient (PTC) Thermistor | Rated Voltage N/A 110 V220 V | Width N/A 15 mm | Length N/A 21.4 mm | Thickness N/A 2.1 mm |
Add To Cart
Request Quote |
| KLC1021401500245-245 | N/A 100 or 220 Volt (V) Rated Voltage and 2.45 Millimeter (mm) Thickness Rectangular Positive Temperature Coefficient (PTC) Thermistor | Rated Voltage N/A 110 V220 V | Width N/A 15 mm | Length N/A 21.4 mm | Thickness N/A 2.45 mm |
Add To Cart
Request Quote |
1 2