Servobox Series Model SE Accessories
Planetary Reducers
Model Number |
Item Name |
Dimension A1 |
Dimension A2 |
Diameter A10 |
Diameter B2 |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| 75726 | N/A Servobox Series Model SE-44 L-Type Base Kit | Dimension A1 N/A 70 mm | Dimension A2 N/A 88 mm | Diameter A10 N/A 7 mm | Diameter B2 N/A 4.5 mm |
Add To Cart
Request Quote |
| 75727 | N/A Servobox Series Model SE-62 L-Type Base Kit | Dimension A1 N/A 90 mm | Dimension A2 N/A 108 mm | Diameter A10 N/A 7 mm | Diameter B2 N/A 5.5 mm |
Add To Cart
Request Quote |
| 75728 | N/A Servobox Series Model SE-90 L-Type Base Kit | Dimension A1 N/A 110 mm | Dimension A2 N/A 130 mm | Diameter A10 N/A 9 mm | Diameter B2 N/A 6.8 mm |
Add To Cart
Request Quote |
| 75729 | N/A Servobox Series Model SE-120 L-Type Base Kit | Dimension A1 N/A 150 mm | Dimension A2 N/A 176 mm | Diameter A10 N/A 11 mm | Diameter B2 N/A 9 mm |
Add To Cart
Request Quote |
| 75730 | N/A Servobox Series Model SE-142 L-Type Base Kit | Dimension A1 N/A 190 mm | Dimension A2 N/A 220 mm | Diameter A10 N/A 13 mm | Diameter B2 N/A 11 mm |
Add To Cart
Request Quote |
| 75731 | N/A Servobox Series Model SE-180 L-Type Base Kit | Dimension A1 N/A 240 mm | Dimension A2 N/A 276 mm | Diameter A10 N/A 17 mm | Diameter B2 N/A 13 mm |
Add To Cart
Request Quote |
| 75732 | N/A Servobox Series Model SE-220 L-Type Base Kit | Dimension A1 N/A 280 mm | Dimension A2 N/A 330 mm | Diameter A10 N/A 21 mm | Diameter B2 N/A 17 mm |
Add To Cart
Request Quote |
| 75733 | N/A Servobox Series Model SE-44 Connecting Plate | Dimension A1 N/A 64 mm | Dimension A2 N/A 35 mm | Diameter A10 N/A | Diameter B2 N/A |
Add To Cart
Request Quote |
| 75734 | N/A Servobox Series Model SE-62 Connecting Plate | Dimension A1 N/A 88 mm | Dimension A2 N/A 50 mm | Diameter A10 N/A | Diameter B2 N/A |
Add To Cart
Request Quote |
| 75735 | N/A Servobox Series Model SE-90 Connecting Plate | Dimension A1 N/A 123 mm | Dimension A2 N/A 70 mm | Diameter A10 N/A | Diameter B2 N/A |
Add To Cart
Request Quote |
| 75736 | N/A Servobox Series Model SE-120 Connecting Plate | Dimension A1 N/A 158 mm | Dimension A2 N/A 90 mm | Diameter A10 N/A | Diameter B2 N/A |
Add To Cart
Request Quote |
| 75737 | N/A Servobox Series Model SE-142 Connecting Plate | Dimension A1 N/A 188 mm | Dimension A2 N/A 120 mm | Diameter A10 N/A | Diameter B2 N/A |
Add To Cart
Request Quote |
| 75738 | N/A Servobox Series Model SE-180 Connecting Plate | Dimension A1 N/A 238 mm | Dimension A2 N/A 160 mm | Diameter A10 N/A | Diameter B2 N/A |
Add To Cart
Request Quote |
| 75739 | N/A Servobox Series Model SE-220 Connecting Plate | Dimension A1 N/A 298 mm | Dimension A2 N/A 180 mm | Diameter A10 N/A | Diameter B2 N/A |
Add To Cart
Request Quote |