Servobox Series Model AD60 Planetary Reducer Gearboxes
Planetary Reducers
Model Number |
Ratio |
Maximum Radial Force (F2rB) |
Maximum Axial Force (F2aB) |
Add To Cart/Request Quote |
|---|---|---|---|---|
| AD60-3 | Ratio N/A 3 | Maximum Radial Force (F2rB) N/A 460 N | Maximum Axial Force (F2aB) N/A 230 N |
Add To Cart
Request Quote |
| AD60-4 | Ratio N/A 4 | Maximum Radial Force (F2rB) N/A 460 N | Maximum Axial Force (F2aB) N/A 230 N |
Add To Cart
Request Quote |
| AD60-5 | Ratio N/A 5 | Maximum Radial Force (F2rB) N/A 460 N | Maximum Axial Force (F2aB) N/A 230 N |
Add To Cart
Request Quote |
| AD60-7 | Ratio N/A 7 | Maximum Radial Force (F2rB) N/A 460 N | Maximum Axial Force (F2aB) N/A 230 N |
Add To Cart
Request Quote |
| AD60-10 | Ratio N/A 10 | Maximum Radial Force (F2rB) N/A 460 N | Maximum Axial Force (F2aB) N/A 230 N |
Add To Cart
Request Quote |
| AD60-15 | Ratio N/A 15 | Maximum Radial Force (F2rB) N/A 460 N | Maximum Axial Force (F2aB) N/A 230 N |
Add To Cart
Request Quote |
| AD60-20 | Ratio N/A 20 | Maximum Radial Force (F2rB) N/A 460 N | Maximum Axial Force (F2aB) N/A 230 N |
Add To Cart
Request Quote |
| AD60-25 | Ratio N/A 25 | Maximum Radial Force (F2rB) N/A 460 N | Maximum Axial Force (F2aB) N/A 230 N |
Add To Cart
Request Quote |
| AD60-30 | Ratio N/A 30 | Maximum Radial Force (F2rB) N/A 460 N | Maximum Axial Force (F2aB) N/A 230 N |
Add To Cart
Request Quote |
| AD60-35 | Ratio N/A 35 | Maximum Radial Force (F2rB) N/A 460 N | Maximum Axial Force (F2aB) N/A 230 N |
Add To Cart
Request Quote |
| AD60-40 | Ratio N/A 40 | Maximum Radial Force (F2rB) N/A 460 N | Maximum Axial Force (F2aB) N/A 230 N |
Add To Cart
Request Quote |
| AD60-50 | Ratio N/A 50 | Maximum Radial Force (F2rB) N/A 460 N | Maximum Axial Force (F2aB) N/A 230 N |
Add To Cart
Request Quote |
| AD60-70 | Ratio N/A 70 | Maximum Radial Force (F2rB) N/A 460 N | Maximum Axial Force (F2aB) N/A 230 N |
Add To Cart
Request Quote |
| AD60-100 | Ratio N/A 100 | Maximum Radial Force (F2rB) N/A 460 N | Maximum Axial Force (F2aB) N/A 230 N |
Add To Cart
Request Quote |


