Micro Fans and Micro Blowers
Micro Blowers
Today's high technology industries require cooling products that are increasingly smaller, lightweight, have low power consumption, and reduce high heat generation.
AIR-G Series Micro Fans and Blowers are ideal thermal cooling solutions for applications that have limited space with restricted power budgets. They are energy efficient, manage heat generation effectively, and have a long operating life.
AIR-G Series Micro Fans and Blowers are ideal alternatives to traditional fans and blowers and can be customized to satisfy applications that require an effective miniature cooling solution.
AIR-G Series Micro Fans and Blowers are ideal thermal cooling solutions for applications that have limited space with restricted power budgets. They are energy efficient, manage heat generation effectively, and have a long operating life.
AIR-G Series Micro Fans and Blowers are ideal alternatives to traditional fans and blowers and can be customized to satisfy applications that require an effective miniature cooling solution.
- Axially Grooved Bearing
- Locked Rotor, Auto Restart, & Polarity Protection
- Frequency Generator (Tachometer) - optional
Model Number |
Item Name |
Height |
Direct Current (DC) Rated Voltage |
Speed |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| AGA135 | N/A 0.16 Cubic Feet Per Minute (ft³/min) Airflow (P) Micro Fan | Height N/A 5 mm0.20 in | Direct Current (DC) Rated Voltage N/A 3.0~3.3 V | Speed N/A 15000 rpm at 3.0 V 16000 rpm at 3.3 V | QUOTE |
Add To Cart
Request Quote |
| AGA154 | N/A 0.30 Cubic Feet Per Minute (ft³/min) Airflow (P) Micro Fan | Height N/A 4 mm0.16 in | Direct Current (DC) Rated Voltage N/A 3.3~5.0 V | Speed N/A 10000 rpm at 3.3 V 16000 rpm at 5.0 V | $16.96 |
Add To Cart
Request Quote |
| AGA154U | N/A 0.12 Cubic Feet Per Minute (ft³/min) Airflow (P) Micro Fan | Height N/A 4 mm0.16 in | Direct Current (DC) Rated Voltage N/A 2.4 V | Speed N/A 7500 rpm | $16.96 |
Add To Cart
Request Quote |
| AGA178 | N/A 0.67 Cubic Feet Per Minute (ft³/min) Airflow (P) Micro Fan | Height N/A 8 mm0.31 in | Direct Current (DC) Rated Voltage N/A 3.3~5.0 V | Speed N/A 12000 rpm at 3.3 V 16000 rpm at 5.0 V | $16.96 |
Add To Cart
Request Quote |
| AGA184 | N/A 0.65 Cubic Feet Per Minute (ft³/min) Airflow (P) Micro Fan | Height N/A 4 mm0.16 in | Direct Current (DC) Rated Voltage N/A 3.3~5.0 V | Speed N/A 13000 rpm at 5.0 V 8500 rpm at 3.3 V | $16.96 |
Add To Cart
Request Quote |
| AGA308 | N/A 1.89 Cubic Feet Per Minute (ft³/min) Airflow (P) Micro Fan | Height N/A 8 mm0.31 in | Direct Current (DC) Rated Voltage N/A 3.3~5.0 V | Speed N/A 4500 rpm at 3.3 V 6200 rpm at 5.0 V | $16.96 |
Add To Cart
Request Quote |
| AGB154 | N/A 0.19 Cubic Feet Per Minute (ft³/min) Airflow (P) Micro Blower | Height N/A 4 mm0.16 in | Direct Current (DC) Rated Voltage N/A 3.0~3.3 V | Speed N/A 13500 rpm at 3.0 V 14500 rpm at 3.3 V | $18.75 |
Add To Cart
Request Quote |
| AGB184 | N/A 0.14 Cubic Feet Per Minute (ft³/min) Airflow (P) Micro Blower | Height N/A 4 mm0.16 in | Direct Current (DC) Rated Voltage N/A 3.3~5.0 V | Speed N/A 11000 rpm at 5.0 V 7000 rpm at 3.3 V | $16.96 |
Add To Cart
Request Quote |
| AGB204 | N/A 0.27 Cubic Feet Per Minute (ft³/min) Airflow (P) Micro Blower | Height N/A 4 mm0.16 in | Direct Current (DC) Rated Voltage N/A 3.3~5.0 V | Speed N/A 11500 rpm at 5.0 V 9000 rpm at 3.3 V | $16.96 |
Add To Cart
Request Quote |
| AGB208 | N/A 0.38 Cubic Feet Per Minute (ft³/min) Airflow (P) Micro Blower | Height N/A 8 mm0.31 in | Direct Current (DC) Rated Voltage N/A 3.3~5.0 V | Speed N/A 7000 rpm at 3.3 V 9000 rpm at 5.0 V | $18.75 |
Add To Cart
Request Quote |
| AGB208NL | N/A 0.45 Cubic Feet Per Minute (ft³/min) Airflow (P) Micro Blower | Height N/A 8 mm0.31 in | Direct Current (DC) Rated Voltage N/A 3.3~5.0 V | Speed N/A 11000 rpm at 5.0 V 7500 rpm at 3.3 V | $16.96 |
Add To Cart
Request Quote |
| AGB208N | N/A 0.59 Cubic Feet Per Minute (ft³/min) Airflow (P) Micro Blower | Height N/A 8 mm0.31 in | Direct Current (DC) Rated Voltage N/A 3.3~5.0 V | Speed N/A 14000 rpm at 5.0 V 9500 rpm at 3.3 V | $16.96 |
Add To Cart
Request Quote |
| AGB2218 | N/A 0.68 Cubic Feet Per Minute (ft³/min) Airflow (P) Micro Blower | Height N/A 18 mm0.71 in | Direct Current (DC) Rated Voltage N/A 5.0 V | Speed N/A 10000 rpm | QUOTE |
Add To Cart
Request Quote |
| AGB2235 | N/A 1.20 Cubic Feet Per Minute (ft³/min) Airflow (P) Micro Blower | Height N/A 35 mm1.38 in | Direct Current (DC) Rated Voltage N/A 5.0 V | Speed N/A 8500 rpm | $20.98 |
Add To Cart
Request Quote |
| AGB304 | N/A 0.57 Cubic Feet Per Minute (ft³/min) Airflow (P) Micro Blower | Height N/A 4 mm0.16 in | Direct Current (DC) Rated Voltage N/A 3.3~5.0 V | Speed N/A 6000 rpm at 3.3 V 8500 rpm at 5.0 V | $17.86 |
Add To Cart
Request Quote |
| AGB304H | N/A 0.87 Cubic Feet Per Minute (ft³/min) Airflow (P) Micro Blower | Height N/A 4 mm0.16 in | Direct Current (DC) Rated Voltage N/A 3.3~5.0 V | Speed N/A 11000 rpm at 5.0 V 8500 rpm at 3.3 V | $17.86 |
Add To Cart
Request Quote |
| AGB454 | N/A 1.04 Cubic Feet Per Minute (ft³/min) Airflow (P) Micro Blower | Height N/A 4 mm0.16 in | Direct Current (DC) Rated Voltage N/A 3.3~5.0 V | Speed N/A 4500 rpm at 3.3 V 6000 rpm at 5.0 V | QUOTE |
Add To Cart
Request Quote |