AC Axial Fans
Large Axial Fans
RoHS compliant AC axial fans. Sizes from 290mm (11.4") to 800mm (31.5") and voltages from 230V, 300-400V. Airflow from 677 CFM to 14,714 CFM. High efficiency inlet designs, lubricated maintenance-free ball bearings, vibration-free operation, compact and rugged construction. IP54 rating w/40,000 hours operation. Insulation class F.
Model Number |
Size (mm) |
Size (in) |
Voltage/Frequency (V/Hz) |
Speed (rpm) |
Power (W) |
Current (A) |
Airflow (Q) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| FZ290C0000-068-025-4 | Size (mm) N/A 290 | Size (in) N/A 11.4 | Voltage/Frequency (V/Hz) N/A 230/50/60 | Speed (rpm) N/A 1320/1500 | Power (W) N/A 74/86 | Current (A) N/A 0.32/0.36 | Airflow (Q) N/A 18.96 m³/min21.59 m³/min1150.00 m³/h1310.00 m³/h677.00 cfm771.00 cfm |
Add To Cart
Request Quote |
| FZ360B0000-068-035-6 | Size (mm) N/A 360 | Size (in) N/A 14.2 | Voltage/Frequency (V/Hz) N/A 230/50/60 | Speed (rpm) N/A 880/990 | Power (W) N/A 71/92 | Current (A) N/A 0.30/0.39 | Airflow (Q) N/A 30.46 m³/min33.94 m³/min1850.00 m³/h2060.00 m³/h1088.00 cfm1212.00 cfm |
Add To Cart
Request Quote |
| FZ360D0000-074-035-4 | Size (mm) N/A 360 | Size (in) N/A 14.2 | Voltage/Frequency (V/Hz) N/A 230/50 | Speed (rpm) N/A 1330 | Power (W) N/A 145 | Current (A) N/A 0.57 | Airflow (Q) N/A 52.72 m³/min3200.00 m³/h1883.00 cfm |
Add To Cart
Request Quote |
| FZ400B0000-074-060-4 | Size (mm) N/A 400 | Size (in) N/A 15.7 | Voltage/Frequency (V/Hz) N/A 230/50 | Speed (rpm) N/A 1400 | Power (W) N/A 250 | Current (A) N/A 1.1 | Airflow (Q) N/A 98.87 m³/min6000.00 m³/h3531.00 cfm |
Add To Cart
Request Quote |
| FZ450C0000-074-060-4 | Size (mm) N/A 450 | Size (in) N/A 17.7 | Voltage/Frequency (V/Hz) N/A 230/50 | Speed (rpm) N/A 1200 | Power (W) N/A 310 | Current (A) N/A 1.35 | Airflow (Q) N/A 98.87 m³/min6000.00 m³/h3531.00 cfm |
Add To Cart
Request Quote |
| FZ500B0000-106-075-4-4 | Size (mm) N/A 500 | Size (in) N/A 19.7 | Voltage/Frequency (V/Hz) N/A 3~400/50 | Speed (rpm) N/A 1229/890 | Power (W) N/A 824/518 | Current (A) N/A 1.76/1.17 | Airflow (Q) N/A 107.13 m³/min153.27 m³/min6500.00 m³/h9300.00 m³/h3826.00 cfm5474.00 cfm |
Add To Cart
Request Quote |
| FZ560B0000-106-055-6-6 | Size (mm) N/A 560 | Size (in) N/A 22.0 | Voltage/Frequency (V/Hz) N/A 3~400/50 | Speed (rpm) N/A 880/670 | Power (W) N/A 420/280 | Current (A) N/A 0.76/0.46 | Airflow (Q) N/A 107.13 m³/min131.82 m³/min6500.00 m³/h8000.00 m³/h3826.00 cfm4708.00 cfm |
Add To Cart
Request Quote |
| FZ630D0000-106-075-8-8 | Size (mm) N/A 630 | Size (in) N/A 24.8 | Voltage/Frequency (V/Hz) N/A 3~400/50 | Speed (rpm) N/A 620/485 | Power (W) N/A 320/195 | Current (A) N/A 0.75/0.4 | Airflow (Q) N/A 107.13 m³/min164.81 m³/min6500.00 m³/h10000.00 m³/h3826.00 cfm5886.00 cfm |
Add To Cart
Request Quote |
| FZ710F0000-137-075-6-6 | Size (mm) N/A 710 | Size (in) N/A 27.9 | Voltage/Frequency (V/Hz) N/A 3~400/50 | Speed (rpm) N/A 900/680 | Power (W) N/A 980/700 | Current (A) N/A 2.0/1.4 | Airflow (Q) N/A 107.13 m³/min214.26 m³/min13000.00 m³/h15000.00 m³/h3826.00 cfm7652.00 cfm |
Add To Cart
Request Quote |
| FZ800B0000-137-105-6-6 | Size (mm) N/A 800 | Size (in) N/A 31.5 | Voltage/Frequency (V/Hz) N/A 3~400/50 | Speed (rpm) N/A 880/660 | Power (W) N/A 2000/1250 | Current (A) N/A 4.0/2.3 | Airflow (Q) N/A 329.62 m³/min411.99 m³/min20000.00 m³/h25000.00 m³/h11772.00 cfm14714.00 cfm |
Add To Cart
Request Quote |


