KC Series Ultra-High Temperature Ceramic Immersion Heater
Immersion Heaters
- 110V, 220V
- 210W-1500W in water; 100W-600W in air
- High heating effficiency
- Compact size and lightweight
- High durability
- Safe to operate
- Long operating life
Model Number |
Series |
A |
B |
C |
Thickness |
Rated Voltage |
Rated Power in Water |
Rated Power in Air |
Ref Temp in Air |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| KC02-2060a | Series N/A KC02 | A N/A 17 mm | B N/A 80 mm | C N/A 106 mm | Thickness N/A 4 mm | Rated Voltage N/A 110 V | Rated Power in Water N/A 210 Watts | Rated Power in Air N/A 100 Watts | Ref Temp in Air N/A 400 ºC |
Add To Cart
Request Quote |
| KC02-2060-1 | Series N/A KC02 | A N/A 17 mm | B N/A 80 mm | C N/A 106 mm | Thickness N/A 4 mm | Rated Voltage N/A 110 V | Rated Power in Water N/A 420 Watts | Rated Power in Air N/A 200 Watts | Ref Temp in Air N/A 630 ºC |
Add To Cart
Request Quote |
| KC02-1060 | Series N/A KC02 | A N/A 17 mm | B N/A 80 mm | C N/A 106 mm | Thickness N/A 4 mm | Rated Voltage N/A 110 V | Rated Power in Water N/A 1500 Watts | Rated Power in Air N/A 600 Watts | Ref Temp in Air N/A 1200 ºC |
Add To Cart
Request Quote |
| KC02-2060-2 | Series N/A KC02 | A N/A 17 mm | B N/A 80 mm | C N/A 106 mm | Thickness N/A 4 mm | Rated Voltage N/A 220 V | Rated Power in Water N/A 1500 Watts | Rated Power in Air N/A 600 Watts | Ref Temp in Air N/A 1200 ºC |
Add To Cart
Request Quote |