PLD120145B Frameless Fans
Frameless Fans_Old
Voltage: 12,24V
Size: 145 x 25 mm
Size: 5.70 x 0.98 in
Speed: 1800~2600 RPM
Size: 145 x 25 mm
Size: 5.70 x 0.98 in
Speed: 1800~2600 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLD120145B12L | N/A 1.44 Watt (W) Power PLD120145B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.12 A | Power N/A 1.44 Watts | Speed N/A 1800 rpm |
Add To Cart
Request Quote |
| PLD120145B12M | N/A 2.40 Watt (W) Power PLD120145B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.20 A | Power N/A 2.40 Watts | Speed N/A 2200 rpm |
Add To Cart
Request Quote |
| PLD120145B12H | N/A 3.36 Watt (W) Power PLD120145B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.28 A | Power N/A 3.36 Watts | Speed N/A 2600 rpm |
Add To Cart
Request Quote |
| PLD120145B24L | N/A 2.40 Watt (W) Power PLD120145B Frameless Fan | Voltage N/A 24.0 V | Rated Current N/A 0.10 A | Power N/A 2.40 Watts | Speed N/A 1800 rpm |
Add To Cart
Request Quote |
| PLD120145B24M | N/A 3.12 Watt (W) Power PLD120145B Frameless Fan | Voltage N/A 24.0 V | Rated Current N/A 0.13 A | Power N/A 3.12 Watts | Speed N/A 2200 rpm |
Add To Cart
Request Quote |
| PLD120145B24H | N/A 4.80 Watt (W) Power PLD120145B Frameless Fan | Voltage N/A 24.0 V | Rated Current N/A 0.20 A | Power N/A 4.80 Watts | Speed N/A 2600 rpm |
Add To Cart
Request Quote |


