PLD10010B Frameless Fans
Frameless Fans_Old
Voltage: 12V
Size: 95 x 12 mm
Size: 3.74 x 0.47 in
Speed: 1500~2500 RPM
Size: 95 x 12 mm
Size: 3.74 x 0.47 in
Speed: 1500~2500 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLD10010B12L | N/A 0.96 Watt (W) Power PLD10010B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.08 A | Power N/A 0.96 Watts | Speed N/A 1500 rpm |
Add To Cart
Request Quote |
| PLD10010B12M | N/A 1.68 Watt (W) Power PLD10010B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.14 A | Power N/A 1.68 Watts | Speed N/A 2000 rpm |
Add To Cart
Request Quote |
| PLD10010B12H | N/A 2.64 Watt (W) Power PLD10010B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.22 A | Power N/A 2.64 Watts | Speed N/A 2500 rpm |
Add To Cart
Request Quote |


