PLD09210B Frameless Fans
Frameless Fans_Old
Voltage: 12V
Size: 87 x 11 mm
Size: 3.98 x 0.43 in
Speed: 2000~3200 RPM
Size: 87 x 11 mm
Size: 3.98 x 0.43 in
Speed: 2000~3200 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLD09210B12L | N/A 3.00 Watt (W) Power PLD09210B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.25 A | Power N/A 3.00 Watts | Speed N/A 2000 rpm |
Add To Cart
Request Quote |
| PLD09210B12M | N/A 3.00 Watt (W) Power PLD09210B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.25 A | Power N/A 3.00 Watts | Speed N/A 2400 rpm |
Add To Cart
Request Quote |
| PLD09210B12H | N/A 3.60 Watt (W) Power PLD09210B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.30 A | Power N/A 3.60 Watts | Speed N/A 2800 rpm |
Add To Cart
Request Quote |
| PLD09210B12HH | N/A 4.80 Watt (W) Power PLD09210B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.40 A | Power N/A 4.80 Watts | Speed N/A 3200 rpm |
Add To Cart
Request Quote |


