PLD08010B-C Series Type C Frameless Fans
Frameless Fans_Old
Voltage: 12V
Size: 74 x 10 mm
Size: 2.91 x 0.39 in
Speed: 1800~4000 RPM
Size: 74 x 10 mm
Size: 2.91 x 0.39 in
Speed: 1800~4000 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLD08010B12L-C | N/A 1.20 Watt (W) Power PLD08010B-C Series Type C Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.10 A | Power N/A 1.20 Watts | Speed N/A 1800 rpm |
Add To Cart
Request Quote |
| PLD08010B12M-C | N/A 1.80 Watt (W) Power PLD08010B-C Series Type C Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.15 A | Power N/A 1.80 Watts | Speed N/A 2500 rpm |
Add To Cart
Request Quote |
| PLD08010B12H-C | N/A 3.00 Watt (W) Power PLD08010B-C Series Type C Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.25 A | Power N/A 3.00 Watts | Speed N/A 3200 rpm |
Add To Cart
Request Quote |
| PLD08010B12HH-C | N/A 4.20 Watt (W) Power PLD08010B-C Series Type C Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.35 A | Power N/A 4.20 Watts | Speed N/A 4000 rpm |
Add To Cart
Request Quote |


