PLD080108B Frameless Fans
Frameless Fans_Old
Voltage: 12,24V
Size: 108 x 25 mm
Size: 4.25 x 0.98 in
Speed: 2500~3500 RPM
Size: 108 x 25 mm
Size: 4.25 x 0.98 in
Speed: 2500~3500 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLD080108B12L | N/A 1.56 Watt (W) Power PLD080108B Frameless Fans | Voltage N/A 12.0 V | Rated Current N/A 0.13 A | Power N/A 1.56 Watts | Speed N/A 2500 rpm |
Add To Cart
Request Quote |
| PLD080108B12M | N/A 2.16 Watt (W) Power PLD080108B Frameless Fans | Voltage N/A 12.0 V | Rated Current N/A 0.18 A | Power N/A 2.16 Watts | Speed N/A 3000 rpm |
Add To Cart
Request Quote |
| PLD080108B12H | N/A 3.36 Watt (W) Power PLD080108B Frameless Fans | Voltage N/A 12.0 V | Rated Current N/A 0.28 A | Power N/A 3.36 Watts | Speed N/A 3500 rpm |
Add To Cart
Request Quote |
| PLD080108B24L | N/A 2.16 Watt (W) Power PLD080108B Frameless Fans | Voltage N/A 24.0 V | Rated Current N/A 0.09 A | Power N/A 2.16 Watts | Speed N/A 2500 rpm |
Add To Cart
Request Quote |
| PLD080108B24M | N/A 3.36 Watt (W) Power PLD080108B Frameless Fans | Voltage N/A 24.0 V | Rated Current N/A 0.14 A | Power N/A 3.36 Watts | Speed N/A 3000 rpm |
Add To Cart
Request Quote |
| PLD080108B24H | N/A 4.56 Watt (W) Power PLD080108B Frameless Fans | Voltage N/A 24.0 V | Rated Current N/A 0.19 A | Power N/A 4.56 Watts | Speed N/A 3500 rpm |
Add To Cart
Request Quote |


