PLD06010B-E Series Type E Frameless Fans
Frameless Fans_Old
Voltage: 12V
Size: 60 x 11 mm
Size: 2.36 x 0.42 in
Speed: 3000~4500 RPM
Size: 60 x 11 mm
Size: 2.36 x 0.42 in
Speed: 3000~4500 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLD06010B12L-E | N/A 2.40 Watt (W) Power PLD06010B-E Series Type E Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.20 A | Power N/A 2.40 Watts | Speed N/A 3000 rpm |
Add To Cart
Request Quote |
| PLD06010B12M-E | N/A 3.00 Watt (W) Power PLD06010B-E Series Type E Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.25 A | Power N/A 3.00 Watts | Speed N/A 3500 rpm |
Add To Cart
Request Quote |
| PLD06010B12H-E | N/A 3.60 Watt (W) Power PLD06010B-E Series Type E Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.30 A | Power N/A 3.60 Watts | Speed N/A 4000 rpm |
Add To Cart
Request Quote |
| PLD06010B12HH-E | N/A 4.80 Watt (W) Power PLD06010B-E Series Type E Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.40 A | Power N/A 4.80 Watts | Speed N/A 4500 rpm |
Add To Cart
Request Quote |


