PLD06010B-C Series Type C Frameless Fans
Frameless Fans_Old
Voltage: 12V
Size: 60 x 10 mm
Size: 2.36 x 0.39 in
Speed: 3300~5100 RPM
Size: 60 x 10 mm
Size: 2.36 x 0.39 in
Speed: 3300~5100 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLD06010B12L-C | N/A 2.40 Watt (W) Power PLD06010B-C Series Type C Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.20 A | Power N/A 2.40 Watts | Speed N/A 3300 rpm |
Add To Cart
Request Quote |
| PLD06010B12M-C | N/A 3.00 Watt (W) Power PLD06010B-C Series Type C Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.25 A | Power N/A 3.00 Watts | Speed N/A 3900 rpm |
Add To Cart
Request Quote |
| PLD06010B12H-C | N/A 3.60 Watt (W) Power PLD06010B-C Series Type C Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.30 A | Power N/A 3.60 Watts | Speed N/A 4500 rpm |
Add To Cart
Request Quote |
| PLD06010B12HH-C | N/A 4.80 Watt (W) Power PLD06010B-C Series Type C Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.40 A | Power N/A 4.80 Watts | Speed N/A 5100 rpm |
Add To Cart
Request Quote |


