PLD05010B-L Series Type L Frameless Fans
Frameless Fans_Old
Voltage: 12V
Size: 46 x 10 mm
Size: 1.83 x 0.39 in
Speed: 4000~7000 RPM
Size: 46 x 10 mm
Size: 1.83 x 0.39 in
Speed: 4000~7000 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLD05010B12L-L | N/A 1.80 Watt (W) Power PLD05010B-L Series Type L Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.15 A | Power N/A 1.80 Watts | Speed N/A 4000 rpm |
Add To Cart
Request Quote |
| PLD05010B12M-L | N/A 2.40 Watt (W) Power PLD05010B-L Series Type L Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.20 A | Power N/A 2.40 Watts | Speed N/A 5000 rpm |
Add To Cart
Request Quote |
| PLD05010B12H-L | N/A 3.00 Watt (W) Power PLD05010B-L Series Type L Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.25 A | Power N/A 3.00 Watts | Speed N/A 6000 rpm |
Add To Cart
Request Quote |
| PLD05010B12HH-L | N/A 4.20 Watt (W) Power PLD05010B-L Series Type L Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.35 A | Power N/A 4.20 Watts | Speed N/A 7000 rpm |
Add To Cart
Request Quote |


