PLD05010B-I Series Type I Frameless Fans
Frameless Fans_Old
Voltage: 12V
Size: 45 x 10 mm
Size: 1.77 x 039. in
Speed: 3500~6500 RPM
Size: 45 x 10 mm
Size: 1.77 x 039. in
Speed: 3500~6500 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLD05010B12L-I | N/A 1.44 Watt (W) Power PLD05010B-I Series Type I Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.12 A | Power N/A 1.44 Watts | Speed N/A 3500 rpm |
Add To Cart
Request Quote |
| PLD05010B12M-I | N/A 1.80 Watt (W) Power PLD05010B-I Series Type I Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.15 A | Power N/A 1.80 Watts | Speed N/A 4500 rpm |
Add To Cart
Request Quote |
| PLD05010B12H-I | N/A 2.40 Watt (W) Power PLD05010B-I Series Type I Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.20 A | Power N/A 2.40 Watts | Speed N/A 5500 rpm |
Add To Cart
Request Quote |
| PLD05010B12HH-I | N/A 3.00 Watt (W) Power PLD05010B-I Series Type I Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.25 A | Power N/A 3.00 Watts | Speed N/A 6500 rpm |
Add To Cart
Request Quote |


