PLB07525B Frameless Fans
Frameless Fans_Old
Voltage: 12V
Size: 75 x 26 mm
Size: 2.95 x 1.01 in
Speed: 2000~5000 RPM
Size: 75 x 26 mm
Size: 2.95 x 1.01 in
Speed: 2000~5000 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLAB7525B12L | N/A 2.40 Watt (W) Power PLB07525B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.20 A | Power N/A 2.40 Watts | Speed N/A 2000 rpm |
Add To Cart
Request Quote |
| PLB07525B12M | N/A 6.00 Watt (W) Power PLB07525B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.50 A | Power N/A 6.00 Watts | Speed N/A 3000 rpm |
Add To Cart
Request Quote |
| PLB07525B12H | N/A 9.60 Watt (W) Power PLB07525B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.80 A | Power N/A 9.60 Watts | Speed N/A 4000 rpm |
Add To Cart
Request Quote |
| PLB07525B12HH | N/A 14.40 Watt (W) Power PLB07525B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 1.20 A | Power N/A 14.40 Watts | Speed N/A 5000 rpm |
Add To Cart
Request Quote |


