PLB07222B-B Series Type B Frameless Fans
Frameless Fans_Old
Voltage: 12,24V
Size: 72 x 22 mm
Size: 2.83 x 0.86 in
Speed: 2000~3500 RPM
Size: 72 x 22 mm
Size: 2.83 x 0.86 in
Speed: 2000~3500 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLB07222B12L-B | N/A 2.40 Watt (W) Power PLB07222B-B Series Type B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.20 A | Power N/A 2.40 Watts | Speed N/A 2000 rpm |
Add To Cart
Request Quote |
| PLB07222B12M-B | N/A 3.60 Watt (W) Power PLB07222B-B Series Type B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.30 A | Power N/A 3.60 Watts | Speed N/A 2500 rpm |
Add To Cart
Request Quote |
| PLB07222B12H-B | N/A 4.80 Watt (W) Power PLB07222B-B Series Type B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.40 A | Power N/A 4.80 Watts | Speed N/A 3000 rpm |
Add To Cart
Request Quote |
| PLB07222B12HH-B | N/A 7.20 Watt (W) Power PLB07222B-B Series Type B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 1.60 A | Power N/A 7.20 Watts | Speed N/A 3500 rpm |
Add To Cart
Request Quote |
| PLB07222B24L-B | N/A 6.00 Watt (W) Power PLB07222B-B Series Type B Frameless Fan | Voltage N/A 24.0 V | Rated Current N/A 0.25 A | Power N/A 6.00 Watts | Speed N/A 2600 rpm |
Add To Cart
Request Quote |
| PLB07222B24M-B | N/A 7.20 Watt (W) Power PLB07222B-B Series Type B Frameless Fan | Voltage N/A 24.0 V | Rated Current N/A 0.30 A | Power N/A 7.20 Watts | Speed N/A 2900 rpm |
Add To Cart
Request Quote |
| PLB07222B24H-B | N/A 8.40 Watt (W) Power PLB07222B-B Series Type B Frameless Fan | Voltage N/A 24.0 V | Rated Current N/A 0.35 A | Power N/A 8.40 Watts | Speed N/A 3200 rpm |
Add To Cart
Request Quote |
| PLB07222B24HH-B | N/A 13.92 Watt (W) Power PLB07222B-B Series Type B Frameless Fan | Voltage N/A 24.0 V | Rated Current N/A 0.58 A | Power N/A 13.92 Watts | Speed N/A 3500 rpm |
Add To Cart
Request Quote |


