PLB07010B-H Series Type H Frameless Fans
Frameless Fans_Old
Voltage: 5,12V
Size: 65 x 10 mm
Size: 2.56 x 0.40 in
Speed: 2000~3800 RPM
Size: 65 x 10 mm
Size: 2.56 x 0.40 in
Speed: 2000~3800 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLB07010B05L-H | N/A 1.75 Watt (W) Power PLB07010B-H Series Type H Frameless Fan | Voltage N/A 5.0 V | Rated Current N/A 0.35 A | Power N/A 1.75 Watts | Speed N/A 2000 rpm |
Add To Cart
Request Quote |
| PLB07010B05M-H | N/A 2.50 Watt (W) Power PLB07010B-H Series Type H Frameless Fan | Voltage N/A 5.0 V | Rated Current N/A 0.50 A | Power N/A 2.50 Watts | Speed N/A 2600 rpm |
Add To Cart
Request Quote |
| PLB07010B12L-H | N/A 3.00 Watt (W) Power PLB07010B-H Series Type H Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.25 A | Power N/A 3.00 Watts | Speed N/A 2000 rpm |
Add To Cart
Request Quote |
| PLB07010B12M-H | N/A 3.60 Watt (W) Power PLB07010B-H Series Type H Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.30 A | Power N/A 3.60 Watts | Speed N/A 2600 rpm |
Add To Cart
Request Quote |
| PLB07010B12H-H | N/A 4.80 Watt (W) Power PLB07010B-H Series Type H Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.40 A | Power N/A 4.80 Watts | Speed N/A 3200 rpm |
Add To Cart
Request Quote |
| PLB07010B12HH-H | N/A 6.00 Watt (W) Power PLB07010B-H Series Type H Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.50 A | Power N/A 6.00 Watts | Speed N/A 3800 rpm |
Add To Cart
Request Quote |


